2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SZ8066.2.050x019

Expand Table
1/5
Order No.
BESTNR
Design
VERB
Nominal diameter
D [mm]
Piston position
HUBST [mm]
Nominal stroke
HUB [mm]
Housing length
L [mm]
Total length
N [mm]
Piston Diameter
D1 [mm]
Tight end piston thread
M
Thread depth
H [mm]
Filling pressure
PA [bar]
Initial force
F1 [daN]
Final strength
F2 [daN]
Filling thread
FG
Filling thread depth
FGT [mm]
Mounting thread
MOG
Num. Mounting thread
MOGA
Pitch circle
MOGTK
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
SZ8066.2.038x032
Basic version
38
32
32
77
109
22
M6
6
131
500
800
M8
8.0
M6
2
20
SZ8066.2.038x038
Basic version
38
38
38
83
121
22
M6
6
131
500
800
M8
8.0
M6
2
20
SZ8066.2.038x050
Basic version
38
50
50
95
145
22
M6
6
131
500
800
M8
8.0
M6
2
20
SZ8066.2.038x063
Basic version
38
63
63
108
171
22
M6
6
131
500
800
M8
8.0
M6
2
20
SZ8066.2.038x080
Basic version
38
80
80
125
205
22
M6
6
131
500
800
M8
8.0
M6
2
20
SZ8066.2.038x100
Basic version
38
100
100
145
245
22
M6
6
131
500
800
M8
8.0
M6
2
20
SZ8066.2.038x125
Basic version
38
125
125
170
295
22
M6
6
131
500
800
M8
8.0
M6
2
20
SZ8066.2.050x005
Basic version
50
5
5
55
60
30
-
0
141
1000
1600
M10
10.0
M8
2
20
SZ8066.2.050x010
Basic version
50
10
10
60
70
30
M8
10
141
1000
1600
M10
10.0
M8
2
20
SZ8066.2.050x015
Basic version
50
15
15
65
80
30
M8
10
141
1000
1600
M10
10.0
M8
2
20
SZ8066.2.050x019
Basic version
50
19
19
69
88
30
M8
10
141
1000
1600
M10
10.0
M8
2
20
SZ8066.2.050x025
Basic version
50
25
25
75
100
30
M8
10
141
1000
1600
M10
10.0
M8
2
20
SZ8066.2.050x032
Basic version
50
32
32
82
114
30
M8
10
141
1000
1600
M10
10.0
M8
2
20
SZ8066.2.050x038
Basic version
50
38
38
88
126
30
M8
10
141
1000
1600
M10
10.0
M8
2
20
SZ8066.2.050x050
Basic version
50
50
50
100
150
30
M8
10
141
1000
1600
M10
10.0
M8
2
20
SZ8066.2.050x063
Basic version
50
63
63
113
176
30
M8
10
141
1000
1600
M10
10.0
M8
2
20
SZ8066.2.050x080
Basic version
50
80
80
130
210
30
M8
10
141
1000
1600
M10
10.0
M8
2
20
SZ8066.2.050x100
Basic version
50
100
100
150
250
30
M8
10
141
1000
1600
M10
10.0
M8
2
20
SZ8066.2.050x125
Basic version
50
125
125
190
315
30
M8
10
141
1000
1600
M10
10.0
M8
2
20
Show compressed display (105 configurable products)
ShorttextNitrogen cylinder
Latest change31.03.2025 10:31:08
Unit

Classifications

By Functionality

BYFUNC_DAMPING Damping
BYFUNC_CUSHIONING Cushioning
BYFUNC_STAMPING Stamping
BYFUNC_BLANKING Blanking
BYFUNC_FORMING Forming

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

21-13-06-07 Gas spring (standardized tool parts, tool and die)

ECLASS 9.1

21-13-06-07 Gas spring (standardized tool parts, tool and die)

ETIM 10.0

EC012096 Gas spring
Add at least 2 products with