2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Offset tubular handle with movable handle shankM.1053 P/30-395-SST(395)

Expand Table
EN
1/5
Code
PARTNUMBER
Description
DESCRIPTION
d2
DIM01 [mm]
fmax.±1
DIM02 [mm]
f1
DIM03 [mm]
L
DIM04 [mm]
d
DIM05 [mm]
h
DIM06 [mm]
h1
DIM07 [mm]
h2
DIM08 [mm]
l
DIM09 [mm]
l1 max.
DIM10 [mm]
l2
DIM11 [mm]
l3
DIM12 [mm]
l4
DIM13 [mm]
F1
DIM14 [N]
F1
DIM15 [N]
F2
DIM16 [N]
F2
DIM17 [N]
1
2
3
4
5
6
36907
M.1053 P/30-295-SST
30
295
37.5
324
8.5
68.5
50
17.5
42
268
75
56
27
2600
4700
3500
5600
36917
M.1053 P/30-345-SST
30
345
37.5
374
8.5
68.5
50
17.5
42
318
75
56
27
2500
4600
3300
5200
36927
M.1053 P/30-395-SST
30
395
37.5
424
8.5
68.5
50
17.5
42
368
75
56
27
2100
3900
3000
4500
36937
M.1053 P/30-495-SST
30
495
37.5
524
8.5
68.5
50
17.5
42
468
75
56
27
1950
3000
2850
3600
36947
M.1053 P/30-595-SST
30
595
37.5
624
8.5
68.5
50
17.5
42
568
75
56
27
1650
2850
2100
3600
36957
M.1053 P/30-695-SST
30
695
37.5
724
8.5
68.5
50
17.5
42
668
75
56
27
1500
2400
1800
2800
Show compressed display (6 configurable products)
Order number36927
ShorttextOffset tubular handles with movable handle shank
Latest change15.10.2025 09:10:33
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties