2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

OFN02-d12-L10

Expand Table
EN
1/5
Code
CODE
Type
TYPE
Material
MAT
Inner Diameter Tolerance
ID
Outer Diameter Tolerance
DI
d E7
DD [mm]
D Tolerance
DDTHE
L
L [mm]
L tolerance
LTHE
D r6
D [mm]
D Tolerance
DTHE
H
H [mm]
T
T [mm]
Website
LINK
1|OFN02-d5-L10
2|OFN02-d6-L10
3|OFN02-d8-L10
4|OFN02-d10-L10
5|OFN02-d12-L10
6|OFN02-d13-L12
7|OFN02-d15-L10
8|OFN02-d16-L12
9|OFN02-d20-L15
10|OFN02-d25-L20
11|OFN02-d30-L25
OFN02
Shoulder Type¡¤Thin Wall Type
High-strength brass (SP2) inlaid solid lubricant
E7
r6
5
+0.032/+0.020
10
-0.1/-0.3
7
+0.028/+0.019
11
2
Website Connection
OFN02
Shoulder Type¡¤Thin Wall Type
High-strength brass (SP2) inlaid solid lubricant
E7
r6
6
+0.032/+0.020
10
-0.1/-0.3
8
+0.028/+0.019
12
2
Website Connection
OFN02
Shoulder Type¡¤Thin Wall Type
High-strength brass (SP2) inlaid solid lubricant
E7
r6
8
+0.040/+0.025
10
-0.1/-0.3
10
+0.028/+0.019
14
2
Website Connection
OFN02
Shoulder Type¡¤Thin Wall Type
High-strength brass (SP2) inlaid solid lubricant
E7
r6
10
+0.040/+0.025
10
-0.1/-0.3
12
+0.034/+0.023
16
2
Website Connection
OFN02
Shoulder Type¡¤Thin Wall Type
High-strength brass (SP2) inlaid solid lubricant
E7
r6
12
+0.050/+0.032
10
-0.1/-0.3
15
+0.034/+0.023
21
3
Website Connection
OFN02
Shoulder Type¡¤Thin Wall Type
High-strength brass (SP2) inlaid solid lubricant
E7
r6
13
+0.050/+0.032
12
-0.1/-0.3
16
+0.034/+0.023
22
3
Website Connection
OFN02
Shoulder Type¡¤Thin Wall Type
High-strength brass (SP2) inlaid solid lubricant
E7
r6
15
+0.050/+0.032
10
-0.1/-0.3
18
+0.034/+0.023
24
3
Website Connection
OFN02
Shoulder Type¡¤Thin Wall Type
High-strength brass (SP2) inlaid solid lubricant
E7
r6
16
+0.050/+0.032
12
-0.1/-0.3
20
+0.041/+0.028
26
3
Website Connection
OFN02
Shoulder Type¡¤Thin Wall Type
High-strength brass (SP2) inlaid solid lubricant
E7
r6
20
+0.061/+0.040
15
-0.1/-0.3
24
+0.041/+0.028
32
4
Website Connection
OFN02
Shoulder Type¡¤Thin Wall Type
High-strength brass (SP2) inlaid solid lubricant
E7
r6
25
+0.061/+0.040
20
-0.1/-0.3
29
+0.041/+0.028
37
4
Website Connection
OFN02
Shoulder Type¡¤Thin Wall Type
High-strength brass (SP2) inlaid solid lubricant
E7
r6
30
+0.061/+0.040
25
-0.1/-0.3
34
+0.050/+0.034
42
4
Website Connection
Show compressed display (11 configurable products)
ShorttextOil free bushing, copper alloy, shoulder type and thin wall type
Latest change25.11.2025 10:51:25
Unit

Classifications

CNS

CNSERPBASE Object Properties