2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MHUAW13

Expand Table
EN
1/5
Part No.
PN
Type Selection
TS
Material of Housing
MATH
Material of Bushing
MATB
Surface Treatment
ST
dr
DDRR [mm]
dr Tolerance
DDRRTOL [mm]
h
HH [mm]
W
W [mm]
H
H [mm]
L
L [mm]
L1
L1 [mm]
W1
W1 [mm]
W2
W2 [mm]
M
M
d
DD [mm]
l
LL [mm]
A
A [mm]
1
2
3
4
5
6
7
MHUAW10
no Seal
Aluminum Alloy
High Tensile Brass Alloy
Clear Anodizing
10
+0.028/0
13
44
30
56
46
28.0
8.00
M5
4.3
12
20
MHUAW12
no Seal
Aluminum Alloy
High Tensile Brass Alloy
Clear Anodizing
12
+0.034/0
15
44
30
58
50
30.5
6.75
M5
4.3
12
20
MHUAW13
no Seal
Aluminum Alloy
High Tensile Brass Alloy
Clear Anodizing
13
+0.034/0
15
44
30
58
50
33.0
5.50
M5
4.3
12
20
MHUAW16
no Seal
Aluminum Alloy
High Tensile Brass Alloy
Clear Anodizing
16
+0.034/0
19
54
42
68
60
36.0
9.00
M5
4.3
12
26
MHUAW20
no Seal
Aluminum Alloy
High Tensile Brass Alloy
Clear Anodizing
20
+0.041/0
21
54
42
78
70
40.0
7.00
M6
5.2
12
26
MHUAW25
no Seal
Aluminum Alloy
High Tensile Brass Alloy
Clear Anodizing
25
+0.041/0
26
78
60
110
100
54.0
12.00
M8
7.0
18
38
MHUAW30
no Seal
Aluminum Alloy
High Tensile Brass Alloy
Clear Anodizing
30
+0.041/0
30
78
60
128
110
58.0
10.00
M8
7.0
18
38
Show compressed display (7 configurable products)
ShorttextOil Free Bushing Housing Units - Wide Block - Double
Latest change29.11.2024 04:06:10
Unit

Classifications

CNS

CNSERPBASE Object Properties