2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MPFZ20-12

Expand Table
EN
1/5
Part No.
PN
Material
MAT
d
DD [mm]
d Tolerance
DDTOL [mm]
L Selection
L [mm]
D
D [mm]
D Tolerance
DTOL [mm]
Thickness (N)
N [mm]
H
H [mm]
t (0/-0.1)
TT [mm]
Housing Dia. Hole Size
HS [mm]
Housing Dia. Hole Size Tolerance
HSTOL [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
MPFZ5-8
High Tensile Brass Alloy
5
+0.032/+0.020
8
9
+0.028/+0.019
2.0
14
2.0
9
+0.015/0
MPFZ6-8
High Tensile Brass Alloy
6
+0.032/+0.020
8
10
+0.028/+0.019
2.0
16
2.0
10
+0.015/0
MPFZ8-8
High Tensile Brass Alloy
8
+0.040/+0.025
8
12
+0.034/+0.023
2.0
20
2.0
12
+0.018/0
MPFZ10-8
High Tensile Brass Alloy
10
+0.040/+0.025
8
14
+0.034/+0.023
2.0
22
2.0
14
+0.018/0
MPFZ12-8
High Tensile Brass Alloy
12
+0.050/+0.032
8
18
+0.034/+0.023
3.0
25
3.0
18
+0.018/0
MPFZ13-10
High Tensile Brass Alloy
13
+0.050/+0.032
10
19
+0.041/+0.028
3.0
26
3.0
19
+0.021/0
MPFZ15-10
High Tensile Brass Alloy
15
+0.050/+0.032
10
21
+0.041/+0.028
3.0
28
3.0
21
+0.021/0
MPFZ16-12
High Tensile Brass Alloy
16
+0.050/+0.032
12
22
+0.041/+0.028
3.0
29
3.0
22
+0.021/0
MPFZ18-12
High Tensile Brass Alloy
18
+0.050/+0.032
12
24
+0.041/+0.028
3.0
32
3.0
24
+0.021/0
MPFZ20-12
High Tensile Brass Alloy
20
+0.061/+0.040
12
30
+0.041/+0.028
5.0
40
5.0
30
+0.021/0
MPFZ25-15
High Tensile Brass Alloy
25
+0.061/+0.040
15
35
+0.050/+0.034
5.0
45
5.0
35
+0.025/0
MPFZ30-20
High Tensile Brass Alloy
30
+0.061/+0.040
20
40
+0.050/+0.034
5.0
50
5.0
40
+0.025/0
MPFZ35-20
High Tensile Brass Alloy
35
+0.075/+0.050
20
45
+0.050/+0.034
5.0
60
5.0
45
+0.025/0
MPFZ40-20
High Tensile Brass Alloy
40
+0.075/+0.050
20
50
+0.050/+0.034
5.0
65
5.0
50
+0.025/0
MPFZ45-30
High Tensile Brass Alloy
45
+0.075/+0.050
30
55
+0.060/+0.041
5.0
70
5.0
55
+0.025/0
MPFZ50-30
High Tensile Brass Alloy
50
+0.075/+0.050
30
60
+0.060/+0.041
5.0
75
5.0
60
+0.030/0
MPFZ60-40
High Tensile Brass Alloy
60
+0.090/+0.060
40
75
+0.062/+0.043
7.5
90
7.5
75
+0.030/0
MPFZ70-50
High Tensile Brass Alloy
70
+0.090/+0.060
50
85
+0.073/+0.051
7.5
105
7.5
85
+0.030/0
Show compressed display (21 configurable products)
ShorttextOil Free Bushings Copper Alloy Brim Type
Latest change29.11.2024 04:06:12
Unit

Classifications

CNS

CNSERPBASE Object Properties