2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

JFMA12

Expand Table
EN
1/5
Part No.
PN
Material of Housing
MATH
Surface Treatment of Housing
STH
Material of Bushing
MATB
d
DD [mm]
d Tolerance
DDTOL [mm]
D
D [mm]
D Tolerance
DTOL [mm]
L
L [mm]
L1
L1 [mm]
S
S [mm]
H
H [mm]
T
T [mm]
d1
DD1 [mm]
d2
DD2 [mm]
t
TT [mm]
P.C.D.
PCD [mm]
1
2
3
4
5
6
7
8
9
JFMA6
Aluminum Alloy
Clear Anodizing
Polyacetal Resin
6
+0.095/+0.045
12
0/-0.018
19
5
13.0
28
5
3.5
6.0
3.1
20
JFMA8
Aluminum Alloy
Clear Anodizing
Polyacetal Resin
8
+0.120/+0.060
15
0/-0.018
24
5
18.0
32
5
3.5
6.0
3.1
24
JFMA10
Aluminum Alloy
Clear Anodizing
Polyacetal Resin
10
+0.120/+0.060
19
0/-0.021
29
5
21.0
40
6
4.5
7.5
4.1
29
JFMA12
Aluminum Alloy
Clear Anodizing
Polyacetal Resin
12
+0.120/+0.060
21
0/-0.021
30
10
21.6
42
6
4.5
7.5
4.1
32
JFMA15
Aluminum Alloy
Clear Anodizing
Polyacetal Resin
15
+0.120/+0.060
26
0/-0.021
35
10
26.6
46
6
4.5
7.5
4.1
36
JFMA16
Aluminum Alloy
Clear Anodizing
Polyacetal Resin
16
+0.120/+0.060
28
0/-0.021
37
10
26.6
48
6
4.5
7.5
4.1
38
JFMA20
Aluminum Alloy
Clear Anodizing
Polyacetal Resin
20
+0.145/+0.075
32
0/-0.025
42
10
31.6
54
8
5.5
9.0
5.1
43
JFMA25
Aluminum Alloy
Clear Anodizing
Polyacetal Resin
25
+0.170/+0.090
40
0/-0.025
42
10
31.6
62
8
5.5
9.0
5.1
51
JFMA30
Aluminum Alloy
Clear Anodizing
Polyacetal Resin
30
+0.170/+0.090
45
0/-0.025
54
10
41.6
74
10
6.6
11.0
6.1
60
Show compressed display (9 products)
ShorttextOil Free Bushings - Built-in Polyacetal Resin Bushings - Round Flanged Type
Latest change29.11.2024 04:06:07
Unit

Classifications

CNS

CNSERPBASE Object Properties