2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PHOENIX CONTACT 2966595

Expand Table
EN
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
net weight
AAF040 [kg]
certificate/approval
BAB392
Application standards
AAP798
1
2966595
OPT-24DC/ 24DC/ 2
Miniature solid-state relay
Plug-in miniature solid-state relay, power solid-state relay, 1 N/O contact, input: 24 V DC, output: 3 ... 33 V DC/3 A
Phoenix Contact GmbH & Co. KG
5
4017918130947
0.005
GL
IEC 60664, EN 50178
Show compressed display (1 product)
Order number2966595
ShorttextMiniature solid-state relay
LongtextPlug-in miniature solid-state relay, power solid-state relay, 1 N/O contact, input: 24 V DC, output: 3 ... 33 V DC/3 A
Latest change14.01.2025 06:40:29
Unit

Classifications

CNS

CNSERPBASE Object Properties
Description longPlug-in miniature solid-state relay, power solid-state relay, 1 N/O contact, input: 24 V DC, output: 3 ... 33 V DC/3 A
Description shortMiniature solid-state relay
GTIN-Code4017918130947
Order Number2966595
CNSPHYPROP Physical Properties

ECLASS 14.0

27-37-16-04 Optocoupler (relay)
Product typeOPT-24DC/ 24DC/ 2
GTIN4017918130947
product article number of manufacturer2966595
Manufacturer namePhoenix Contact GmbH & Co. KG
Application standardsIEC 60664, EN 50178
address of additional linkhttp://www.phoenixcontact.com/product/2966595
Manufacturer product descriptionPlug-in miniature solid-state relay, power solid-state relay, 1 N/O contact, input: 24 V DC, output: 3 ... 33 V DC/3 A
Manufacturer product designationMiniature solid-state relay
GLN of manufacturer4063151
URI of manufacturerwww.phoenixcontact.com
Power loss, static, current-independent [Pls]0.170
certificate/approvalGL

ECLASS 13.0

27-37-16-04 Optocoupler (relay)
Rated operating current Ie3
max. output voltage33
min. output voltage3
max. input voltage28.800
min. primary voltage range19.200
Product typeOPT-24DC/ 24DC/ 2
GTIN4017918130947
product article number of manufacturer2966595
Manufacturer namePhoenix Contact GmbH & Co. KG
Application standardsIEC 60664, EN 50178
address of additional linkhttp://www.phoenixcontact.com/product/2966595
Manufacturer product descriptionPlug-in miniature solid-state relay, power solid-state relay, 1 N/O contact, input: 24 V DC, output: 3 ... 33 V DC/3 A
Manufacturer product designationMiniature solid-state relay
GLN of manufacturer4063151
URI of manufacturerwww.phoenixcontact.com
Power loss, static, current-independent [Pls]0.170
certificate/approvalGL
Output voltage typeDC
Input voltage, typeDC
LED display presentNo
Design of digital outputElectronic

ETIM 10.0

EC001504 Optocoupler
Rated operation current Ie3
Output voltage33
Input voltage28.800
Type of output voltageDC
Type of voltage (input voltage)DC
With LED indicationNo
Type of digital outputElectronic

ETIM 9.0

EC001504 Optocoupler
Rated operation current Ie3
Output voltage33
Input voltage28.800
Type of output voltageDC
Type of voltage (input voltage)DC
With LED indicationNo
Type of digital outputElectronic