2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PPAC-16

Expand Table
EN
1/5
Name
NAME
Preview
PREVIEW
Product type
PTTE
Pitch
PH [mm]
Color
CR
Connection method
CNMD
Length
LH [mm]
Width
WH [mm]
Height
HH [mm]
Circuit diagram
CTDM
Number of poles
NROFPS
Level
LL
Connection points
CNPS
Insulating material
IGML
Insulating material group
IGMLGP
UL94 Flammability rating
UL94FR
Insulation resistance
INRE
Conductor material
CRML
Plating of conductor surface
POCS
1
PPAC-16
Panel Feed-through
12.10
GREY (default)
Screw Connection
12.1
34.6+28.9
40.4
1
01P
1
2
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin Plated
Show compressed display (1 product)
Order numberPPAC-16
ShorttextPanel Feed-through,Screw Connection,M5,600V,85A
Latest change22.10.2024 11:21:24
Unit

Classifications

CNS

CNSERPBASE Object Properties