Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
WAGO
PG 04 - PCB terminal blocks and feedtrough terminal blocks
Series 237
237-103 - PCB terminal block, 2.5 mm², Pin spacing 5 mm, 3-pole
WAGO
...
Series 237
237-103 - PCB terminal block, 2.5 mm², Pin spacing 5 mm, 3-pole
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
237-103
Vertical Mode
Expand Table
All delivery countries/regions
Preferred catalog language
EN
Reset filters
1/5
Item-No.
BESTNR
WAGO eShop
INFODE
WAGO eShop
INFOEN
Cross section
QUERSCHNITT1 [mm²]
Cross section
QUERSCHNITT2 [AWG]
Strip length
ABISOLIERLAENGE [mm]
Measured voltage
SPANNUNG [V]
Rated impulse voltage
BEMESSSTOSSSPG [kV]
Pollution degree
VERSCHMUTZGRAD
Current intensity
STROM [A]
Pin Spacing
RM [mm]
No. of poles
P
Height
HOEHE [mm]
Width
BREITE [mm]
Depth
TIEFE [mm]
Number of connection points
ANZAHLKLEMMSTEL
Number of potentials
ANZAHLPOTENTIAL
1
237-103
Info DE
Info EN
0.5 - 2.5
20 - 14
5 - 7
250
3
2
16
5.00
3
11.00
5.00
9.00
3
3
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
WAGO
- 237-103
Order number
237-103
Shorttext
PCB terminal block, 2.5 mm², Pin spacing 5 mm, 3-pole
Latest change
20.11.2025 14:56:42
Unit
Keywords
PCB terminal block
PCB terminal blocks
Pin
Series
spacing
terminal blocks
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties