2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SLF21-D13-L20-E2-A0-P12

Expand Table
EN
1/5
Code
CODE
Type
TYPE
D Tolerance Grade
COM
Material (National Standard)
MAT1
Material (equivalent)
MAT
hardness
HEA
Surface Treatment
SUR
D
D [mm]
D Tolerance
DTOL
L(Minimum Unit 1)
L [mm]
E(Minimum Unit 1)
E [mm]
1|SLF21-D6-L20-E2-A0-P6
2|SLF21-D8-L20-E2-A0-P8
3|SLF21-D10-L20-E2-A0-P8
4|SLF21-D12-L20-E2-A0-P10
5|SLF21-D13-L20-E2-A0-P12
6|SLF21-D16-L20-E2-A0-P16
7|SLF21-D20-L20-E2-A0-P20
8|SLF21-D25-L20-E2-A0-P24
9|SLF21-D30-L20-E2-A0-P24
10|SLF21-D35-L20-E2-A0-P30
11|SLF21-D40-L20-E2-A0-P30
SLF21
One end external thread type
g6
GCr15
SUJ2
High frequency quenching, effective hardening layer depth ≥ 0.4, quenching hardness HRC56~
Hard chrome plating, coating hardness HV750~, coating thickness 3 μ m~
6
-0.004/-0.012
20
2
SLF21
One end external thread type
g6
GCr15
SUJ2
High frequency quenching, effective hardening layer depth ≥ 0.4, quenching hardness HRC56~
Hard chrome plating, coating hardness HV750~, coating thickness 3 μ m~
8
-0.005/-0.014
20
2
SLF21
One end external thread type
g6
GCr15
SUJ2
High frequency quenching, effective hardening layer depth ≥ 0.4, quenching hardness HRC56~
Hard chrome plating, coating hardness HV750~, coating thickness 3 μ m~
10
-0.005/-0.014
20
2
SLF21
One end external thread type
g6
GCr15
SUJ2
High frequency quenching, effective hardening layer depth ≥ 0.6, quenching hardness HRC56~
Hard chrome plating, coating hardness HV750~, coating thickness 3 μ m~
12
-0.006/-0.017
20
2
SLF21
One end external thread type
g6
GCr15
SUJ2
High frequency quenching, effective hardening layer depth ≥ 0.6, quenching hardness HRC56~
Hard chrome plating, coating hardness HV750~, coating thickness 3 μ m~
13
-0.006/-0.017
20
2
SLF21
One end external thread type
g6
GCr15
SUJ2
High frequency quenching, effective hardening layer depth ≥ 0.6, quenching hardness HRC56~
Hard chrome plating, coating hardness HV750~, coating thickness 3 μ m~
16
-0.006/-0.017
20
2
SLF21
One end external thread type
g6
GCr15
SUJ2
High frequency quenching, effective hardening layer depth ≥ 0.6, quenching hardness HRC56~
Hard chrome plating, coating hardness HV750~, coating thickness 3 μ m~
20
-0.007/-0.020
20
2
SLF21
One end external thread type
g6
GCr15
SUJ2
High frequency quenching, effective hardening layer depth ≥ 0.8, quenching hardness HRC56~
Hard chrome plating, coating hardness HV750~, coating thickness 3 μ m~
25
-0.007/-0.020
20
2
SLF21
One end external thread type
g6
GCr15
SUJ2
High frequency quenching, effective hardening layer depth ≥ 0.8, quenching hardness HRC56~
Hard chrome plating, coating hardness HV750~, coating thickness 3 μ m~
30
-0.007/-0.020
20
2
SLF21
One end external thread type
g6
GCr15
SUJ2
High frequency quenching, effective hardening layer depth ≥ 0.8, quenching hardness HRC56~
Hard chrome plating, coating hardness HV750~, coating thickness 3 μ m~
35
-0.009/-0.025
20
2
SLF21
One end external thread type
g6
GCr15
SUJ2
High frequency quenching, effective hardening layer depth ≥ 0.8, quenching hardness HRC56~
Hard chrome plating, coating hardness HV750~, coating thickness 3 μ m~
40
-0.009/-0.025
20
2
Show compressed display (11 configurable products)
ShorttextPipe type guide shaft · One end external thread type
Latest change25.11.2025 10:51:21
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeSLF21-D13-L20-E2-A0-P12