2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HOAYEM75

Expand Table
EN
1/5
Part No.
PN
Type
TYPE
Material
MAT
Surface Treatment
ST
Nominal Dia.
NO
D1
D1 [mm]
D2
D2 [mm]
L
L [mm]
L1
L1 [mm]
t1
TT1 [mm]
t2
TT2 [mm]
1
2
3
4
5
6
7
HOAYEM50
HOAYEM
1018 Carbon Steel
Acrylic Baking Finish
50
48.5
38.0
80
46
1.5
1.2
HOAYEM65
HOAYEM
1018 Carbon Steel
Acrylic Baking Finish
65
63.5
48.5
85
55
1.6
1.5
HOAYEM75
HOAYEM
1018 Carbon Steel
Acrylic Baking Finish
75
75.0
63.5
88
60
2.0
2.0
HOAYEM100
HOAYEM
1018 Carbon Steel
Acrylic Baking Finish
100
98.0
75.0
100
65
2.0
2.0
HOAYEM113
HOAYEM
1018 Carbon Steel
Acrylic Baking Finish
113
112.0
98.0
105
75
2.0
2.0
HOAYEM125
HOAYEM
1018 Carbon Steel
Acrylic Baking Finish
125
124.0
112.0
110
80
2.0
2.0
HOAYEM150
HOAYEM
1018 Carbon Steel
Acrylic Baking Finish
150
149.0
124.0
120
85
2.0
2.0
Show compressed display (7 configurable products)
ShorttextPiping Parts for Aluminum Duct Hoses - Special Y-Shaped
Latest change29.11.2024 04:26:59
Unit

Classifications

CNS

CNSERPBASE Object Properties