2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PP60WM226AT05NE

Expand Table
EN
1/5
Part No.
PARTNO
Dash No. MIL-G-5514F
DN
Bore Diameter
AI [Inch]
Bore Diameter Tolerance
TAI
Groove Diameter
FI [Inch]
Groove Diameter Tolerance
TFI
Diametral clearance D max.
DI [Inch]
Radius
RI [Inch]
Groove Width +0.010/-0.000
G0I [Inch]
Groove Width +0.010/-0.000
G1I [Inch]
Groove Width +0.010/-0.000
G2I [Inch]
Bore Diameter
AM [mm]
Bore Diameter Tolerance
TAM
Groove Diameter
FM [mm]
73|PP60WM217AT05NE
74|PP60WM218AT05NE
75|PP60WM219AT05NE
76|PP60WM220AT05NE
77|PP60WM221AT05NE
78|PP60WM222AT05NE
79|PP60WM223AT05NE
80|PP60WM224AT05NE
81|PP60WM225AT05NE
82|PP60WM226AT05NE
83|PP60WM227AT05NE
84|PP60WM228AT05NE
85|PP60WM229AT05NE
86|PP60WM230AT05NE
87|PP60WM231AT05NE
88|PP60WM232AT05NE
89|PP60WM233AT05NE
90|PP60WM234AT05NE
PP60WM216
216
1.366
+0.002/-0.000
1.123
+0.000/-0.002
0.005
0.025/0.010
0.188
0.235
0.304
34.70
+0.05/-0.00
28.52
PP60WM217
217
1.428
+0.002/-0.000
1.185
+0.000/-0.002
0.005
0.025/0.010
0.188
0.235
0.304
36.27
+0.05/-0.00
30.10
PP60WM218
218
1.491
+0.002/-0.000
1.248
+0.000/-0.002
0.005
0.025/0.010
0.188
0.235
0.304
37.87
+0.05/-0.00
31.70
PP60WM219
219
1.553
+0.002/-0.000
1.310
+0.000/-0.002
0.005
0.025/0.010
0.188
0.235
0.304
39.45
+0.05/-0.00
33.27
PP60WM220
220
1.616
+0.002/-0.000
1.373
+0.000/-0.002
0.005
0.025/0.010
0.188
0.235
0.304
41.05
+0.05/-0.00
34.87
PP60WM221
221
1.678
+0.002/-0.000
1.435
+0.000/-0.002
0.005
0.025/0.010
0.188
0.235
0.304
42.62
+0.05/-0.00
36.45
PP60WM222
222
1.741
+0.002/-0.000
1.498
+0.000/-0.002
0.005
0.025/0.010
0.188
0.235
0.304
44.22
+0.05/-0.00
38.05
PP60WM223
223
1.867
+0.002/-0.000
1.624
+0.000/-0.002
0.006
0.025/0.010
0.188
0.235
0.304
47.42
+0.05/-0.00
41.25
PP60WM224
224
1.992
+0.002/-0.000
1.749
+0.000/-0.002
0.006
0.025/0.010
0.188
0.235
0.304
50.60
+0.05/-0.00
44.42
PP60WM225
225
2.118
+0.002/-0.000
1.875
+0.000/-0.002
0.006
0.025/0.010
0.188
0.235
0.304
53.80
+0.05/-0.00
47.63
PP60WM226
226
2.243
+0.002/-0.000
2.000
+0.000/-0.002
0.006
0.025/0.010
0.188
0.235
0.304
56.97
+0.05/-0.00
50.80
PP60WM227
227
2.368
+0.002/-0.000
2.125
+0.000/-0.002
0.006
0.025/0.010
0.188
0.235
0.304
60.15
+0.05/-0.00
53.98
PP60WM228
228
2.493
+0.002/-0.000
2.250
+0.000/-0.002
0.007
0.025/0.010
0.188
0.235
0.304
63.32
+0.05/-0.00
57.15
PP60WM229
229
2.618
+0.002/-0.000
2.375
+0.000/-0.002
0.007
0.025/0.010
0.188
0.235
0.304
66.50
+0.05/-0.00
60.33
PP60WM230
230
2.743
+0.002/-0.000
2.500
+0.000/-0.002
0.007
0.025/0.010
0.188
0.235
0.304
69.67
+0.05/-0.00
63.50
PP60WM231
231
2.868
+0.002/-0.000
2.625
+0.000/-0.002
0.007
0.025/0.010
0.188
0.235
0.304
72.85
+0.05/-0.00
66.68
PP60WM232
232
2.993
+0.002/-0.000
2.750
+0.000/-0.002
0.007
0.025/0.010
0.188
0.235
0.304
76.02
+0.05/-0.00
69.85
PP60WM233
233
3.118
+0.002/-0.000
2.875
+0.000/-0.002
0.007
0.025/0.010
0.188
0.235
0.304
79.20
+0.05/-0.00
73.03
PP60WM234
234
3.243
+0.002/-0.000
3.000
+0.000/-0.002
0.007
0.025/0.010
0.188
0.235
0.304
82.37
+0.05/-0.00
76.20
Show compressed display (164 configurable products)
ShorttextPiston seal, double acting sealing elements from Turcon® material
Latest change21.07.2023 07:24:57
Unit