2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

0340-042864-3/2-way Solenoid Valve

Expand Table
EN
1/5
Preview Image
PREVIEWPERLINE
Ident number
BUNR
Circuit function
WW
Orifice size
DN [mm]
Sealing material
DWST
Port connection
LTA
Body material
WKST
voltage
SP [V]
Frequency
FR [Hz]
Kv-Wert
KV [m3/h]
Pressure range
PN [bar]
variable code 1
VAR1
Weight
CNSMASSEXACT [kg]
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
041333
C
12.0
BB
G1/2
Ms
024
DC
2.60
0,5-16
1.079
041334
C
12.0
BB
G1/2
Ms
024
50
2.60
0,5-16
1.081
041340
C
12.0
BB
G1/2
Ms
110
50
2.60
0,5-16
1.108
041346
C
12.0
BB
G1/2
Ms
230
50
2.60
0,5-16
1.075
042277
C
12.0
BB
G1/2
Ms
240
50
2.60
0,5-16
1.100
041354
C
20.0
BB
G3/4
Ms
024
DC
6.60
0,5-16
2.269
041665
C
20.0
BB
G3/4
Ms
024
50
6.60
0,5-16
2.200
041359
C
20.0
BB
G3/4
Ms
110
50
6.60
0,5-16
2.180
041361
C
20.0
BB
G3/4
Ms
230
50
6.60
0,5-16
2.185
041537
C
25.0
BB
G1
Ms
024
DC
10.00
0,5-10
2.820
042864
C
25.0
BB
G1
Ms
110
50
10.00
0,5-10
2.757
041364
C
25.0
BB
G1
Ms
230
50
10.00
0,5-10
2.813
042319
C
40.0
BB
G11/2
Ms
024
DC
24.00
0,5-10
6.169
041366
C
40.0
BB
G11/2
Ms
230
50
24.00
0,5-10
6.210
088533
C
8.0
BB
G1/4
Ms
230
50
0.95
0,5-16
1.090
291776
C
12.0
BB
G1/2
Ms
024
50
2.60
0,5-16
1.080
268548
C
8.0
BB
G1/4
Ms
024
DC
0.95
0,5-16
HA02
0.912
041785
C
12.0
BB
G1/2
Ms
024
DC
2.60
0,5-16
HA02
1.107
087126
C
8.0
BB
G1/4
Ms
024
DC
0.95
0,5-16
LF02
1.000
Show compressed display (36 products)
Order number042864
ShorttextPiston valve 3/2 way servo-assisted
Latest change06.10.2025 12:23:47
Unit

Classifications

By Functionality

BYFUNC_ADJUSTING Adjusting
BYFUNC_CONVEYING Conveying

By Categories

Automation Automation
Plant_Design Plant Design
Compressed_Air_Technology Compressed Air Technology
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pneumatics Pneumatics
Sensors Sensors
Actuating_Elements Actuating Elements
Metering_Technology Metering Technology
Fitting Fitting
Conveyor_Technology Conveyor Technology
Medical_Technology Medical Technology
Measurement Measurement
Mixing_Technique Mixing Technique
Optoelectronics Optoelectronics
Pipe_Fitting Pipe Fitting
Switch_Cabinet Switch Cabinet
Vacuum_Technology Vacuum Technology
Process_Engineering Process Engineering

CNS

CNSERPBASE Object Properties
Order Number042864
CNSPHYPROP Physical Properties

ECLASS 14.0

27-22-06-01 Magnetic valve
37-01-02-13 Multiport Globe Valve
27-22-06 Electromagnetic valve equiqment

ECLASS 8.0

27-22-06-01 Magnetic valve
37-01-02-13 Multiport Globe Valve
27-22-06 Electromagnetic valve equiqment

ECLASS 7.1

27-22-06-01 Magnetic valve
37-01-02-13 Multiport Globe Valve
27-22-06 Electromagnetic valve equiqment

ECLASS 7.0

27-22-06 Electromagnetic valve equiqment
37-01-02-13 Multiport Globe Valve

ECLASS 6.0

27-22-06 Solenoid valve
37-01-02-13 Multiport Globe Valve

ECLASS 5.1

37-01-02-13 Multiport Globe Valve
27-22-06 Solenoid valve

ETIM 10.0

EC010261 Solenoid valve

ETIM 6.0

EC001888 Magnet valve