2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

4020125000

Expand Table
All delivery countries/regions
EN
1/5
Item Number
IN
LOD Level
LOD
Nominal Diameter
DN [mm]
Ø
D [mm]
Pressure Rating
PN
H [mm]
L [mm]
T [mm]
Weight
W [kg]
Norm Price Catalog No. 412
NPK412
PDF datasheet
PDF
Revision number
RN
1
2
3
4
4020100000
400
100
118
PN16
343
364
135
28.0
811422
Link
08/2022
4020125000
400
125
144
PN16
421
414
143
43.0
811423
Link
08/2022
4020150000
400
150
170
PN16
433
422
150
46.0
811424
Link
08/2022
4020200000
400
200
222
PN16
541
445
160
81.0
811425
Link
08/2022
Show compressed display (4 configurable products)
Order number4020125000
ShorttextPlug-in sleeve slider BLS®, PN 16
Latest change07.01.2026 12:22:35
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model