2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

L003-G002-I018-I018-24.50E014(high)

Expand Table
EN
1/5
Type
XAA001
Port connection 1 type
XAA593
Port connection 1 thread type
XAA595
Port connection 1 thread marking
XAA596
Port connection 2 thread marking
XAA618
Coil size
XAA270 [mm]
Electrical connection sort
XAA661
LOD Level
LODLEVEL
Information about the type
INFO
1
7012
Banjo
G
1/8
1/8
24.50
Plug pattern form B
High
Information about the type
Show compressed display (1 configurable product)
ShorttextPlunger valve 3/2 way direct acting
Latest change03.10.2025 07:23:03
Unit

Classifications

By Categories

Automation Automation
Plant_Design Plant Design
Compressed_Air_Technology Compressed Air Technology
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pneumatics Pneumatics
Sensors Sensors
Actuating_Elements Actuating Elements
Metering_Technology Metering Technology
Fitting Fitting
Conveyor_Technology Conveyor Technology
Medical_Technology Medical Technology
Measurement Measurement
Mixing_Technique Mixing Technique
Optoelectronics Optoelectronics
Pipe_Fitting Pipe Fitting
Switch_Cabinet Switch Cabinet
Vacuum_Technology Vacuum Technology
Process_Engineering Process Engineering

CNS

CNSERPBASE Object Properties