2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LCTRH-D8-L8-d2-V4

Expand Table
EN
1/5
CODE
CODE
TYPE
TYPE
MAT
MAT
hardness
HRD
COLOUR
COLOUR
Minimum Unit 0.5
L
Minimum Unit 0.5
D
Minimum Unit 0.5
DD
Minimum Unit 0.5
V
LINK
LINK
1|LCTRH-D8-L8-d2-V4
2|LCTRM-D8-L8-d2-V4
3|LCTRL-D8-L8-d2-V4
LCTRH
Front hemispherical - perforated
Ester polyurethane
Shore A90
Natural color
8.0
8.0
2.0
4.0
https://www.srdfaa.com/category/33.html
LCTRM
Front hemispherical - perforated
Ester polyurethane
Shore A70
Natural color
8.0
8.0
2.0
4.0
https://www.srdfaa.com/category/33.html
LCTRL
Front hemispherical - perforated
Ester polyurethane
Shaw A50
Natural color
8.0
8.0
2.0
4.0
https://www.srdfaa.com/category/33.html
Show compressed display (3 configurable products)
ShorttextPolyurethane/Damping Materials - Front Hemisphere - Porous - Porous
Latest change09.09.2022 08:22:38
Unit

Classifications

CNS

CNSERPBASE Object Properties