2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

GN953-0002.5-AN-R-OR

Expand Table
EN
1/5
Norm number
NORMNR
(View direction)
EINBAULAGEN
Color
FARBE
after one spindle revolution
ANZEIGE
is equal to the weight
STEIGUNG
rotation speed/min.
MAX [mm]
1
2
3
4
5
6
7
8
9
10
GN953
Scale up on inclined
orange
000.50
0.5
500
GN953
Scale up on inclined
orange
001.00
1.0
250
GN953
Scale up on inclined
orange
0001.0
1.0
1500
GN953
Scale up on inclined
orange
0002.0
2.0
1250
GN953
Scale up on inclined
orange
0002.5
2.5
1000
GN953
Scale up on inclined
orange
0003.0
3.0
830
GN953
Scale up on inclined
orange
0004.0
4.0
625
GN953
Scale up on inclined
orange
0005.0
5.0
500
GN953
Scale up on inclined
orange
0006.0
6.0
415
GN953
Scale up on inclined
orange
0010.0
10.0
250
Show compressed display (10 configurable products)
ShorttextPosition indicator numbers ascending anti-clockwise
Latest change15.12.2025 04:36:57
Unit

Classifications

By Categories

Automation Automation
Gear Gear
Caster Caster
Connector Connector
Sensors Sensors
Handle Handle
Thread_Insert Thread Insert
Clamping_Technology Clamping Technology
Positioning_System Positioning System
Measurement Measurement
Tool Tool

CNS

CNSERPBASE Object Properties
Certificate RoHSYES