2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PWE01-M2

Expand Table
EN
1/5
CODE
CODE
TYPE
TYPE
Needle shaft material
MAT1
Needle tube material
MAT2
Spring material
MAT3
Surface treatment of needle shaft/needle tube
SUR
Specifications
SPE
maximum stroke
MS [mm]
Work resilience
WR [g]
weblink
LINK
1|PWE01-M2
PWE01
standard form
brass
brass
Stainless steel
nickel plating
M2
9.8
150
weblink
Show compressed display (1 configurable product)
ShorttextPositioning pin (for fixture positioning)
Latest change25.11.2025 10:51:31
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodePWE01-M2