Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
WAGO
PG 08 - Lightning connectors
Series 272
272-102 bis 272-105 - Power supply connector
WAGO
PG 08 - Lightning connectors
Series 272
272-102 bis 272-105 - Power supply connector
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
272-103
Vertical Mode
Expand Table
All delivery countries/regions
Preferred catalog language
EN
Reset filters
1/5
Item-No.
BESTNR
Description
BEZEICHNUNG
WAGO eShop
INFODE
WAGO eShop
INFOEN
Cross section
QUERSCHNITT1 [mm²]
Cross section
QUERSCHNITT2 [AWG]
Strip length
ABISOLIERLAENGE [mm]
Measured voltage
SPANNUNG [V]
Rated impulse voltage
BEMESSSTOSSSPG [kV]
Pollution degree
VERSCHMUTZGRAD
Current intensity
STROM [A]
No. of poles
P
Height
HOEHE [mm]
Width
BREITE [mm]
Depth
TIEFE [mm]
1
2
3
4
272-102
Power supply connector, 1.5 mm², 18 A, white
Info DE
Info EN
0.5 - 2.5
20 - 14
8 - 9
400
4
2
18
2
24.50
15.30
18.50
272-103
Power supply connector, 1.5 mm², 18 A, white
Info DE
Info EN
0.5 - 2.5
20 - 14
8 - 9
400
4
2
18
3
24.50
15.30
28.50
272-104
Power supply connector, 1.5 mm², 18 A, white
Info DE
Info EN
0.5 - 2.5
20 - 14
8 - 9
400
4
2
18
4
24.50
15.30
38.50
272-105
Power supply connector 5-pole 1,5 mm² white
Info DE
Info EN
0.5 - 2.5
20 - 14
8 - 9
400
4
2
18
5
24.50
15.30
48.50
Show compressed display (4 products)
Part information
Similar parts
Request for quote (RFQ)
WAGO
- 272-102 bis 272-105
Order number
272-103
Shorttext
Power supply connector
Latest change
20.11.2025 14:58:14
Unit
Keywords
Connector
Lightning
Power supply
Series
connectors
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties