2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Béné Inox 356472-6094

Expand Table
EN
1/5
Référence
REF
Matière
MAT
DN [mm]
DNP [pouces]
D1 [mm]
D2 [mm]
E [mm]
L [mm]
POIDS [kg]
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
356472-1144
Inox 1.4307
100
4"
114.3
158
4
16
0.43
356472-1394
Inox 1.4307
125
5"
139.7
188
4
16
0.56
356472-1684
Inox 1.4307
150
6"
168.3
212
4
17
0.64
356472-2194
Inox 1.4307
200
8"
219.1
270
4
18
0.95
356472-2734
Inox 1.4307
250
10"
273.0
323
4
18
1.12
356472-3234
Inox 1.4307
300
12"
323.9
370
4
19
1.29
356472-3554
Inox 1.4307
350
14"
355.6
430
4
21
2.03
356472-4064
Inox 1.4307
400
16"
406.4
482
4
21
2.36
356472-4574
Inox 1.4307
450
18"
457.2
532
4
25
2.79
356472-5084
Inox 1.4307
500
20"
508.0
587
4
26
3.05
356472-6094
Inox 1.4307
600
24"
609.6
685
4
26
3.63
656472-604
Inox 1.4404
50
2"
60.3
102
4
12
0.22
656472-764
Inox 1.4404
65
2"1/2
76.1
122
4
12
0.29
656472-884
Inox 1.4404
80
3"
88.9
139
4
12
0.37
656472-1144
Inox 1.4404
100
4"
114.3
158
4
16
0.43
656472-1394
Inox 1.4404
125
5"
139.7
188
4
16
0.56
656472-1684
Inox 1.4404
150
6"
168.3
212
4
17
0.64
656472-2194
Inox 1.4404
200
8"
219.1
270
4
18
0.95
656472-2734
Inox 1.4404
250
10"
273.0
323
4
18
1.12
Show compressed display (28 products)
Order numberBéné Inox 356472-6094
ShorttextPressed ISO collar, thickness 4 mm - type 33 - Stainless steel 1.4307 - 1.4404
Latest change19.11.2020 13:28:14
Unit