2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

539679 SDE3-V1S-B-HQ4-2P-M8

Expand Table
EN
1/5
Part number
TNR
Type
TYP
Pressure range
DB
Pressure input
DE
Display
DP
Mounting/pneum. connection
PA
Electrical output
EAG
Electrical connection
ASE
EU certification
ATEX
Electrical accessories
KAB
Weight
CNSMASSEXACT [kg]
1
539679
SDE3
V1
S
B
HQ4
2P
M8
-
-
0.037
Show compressed display (1 configurable product)
ShorttextPressure sensor
Latest change30.08.2023 07:56:13
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-27-49-01 Piezoresistive pressure sensor
Manufacturer nameFesto
27-20-06-01 Pressure gauge

ECLASS 11.1

27-20-06-01 Pressure gauge
Manufacturer nameFesto

ECLASS 9.1

27-20-06-01 Pressure gauge
Manufacturer nameFesto

ECLASS 7.1

27-20-06-01 Pressure gauge (indication, elastic)
Manufacturer nameFesto

ECLASS 6.2

27-20-06-01 Pressure gauge (indication, elastic)
Manufacturer nameFesto

ECLASS 5.1

27-20-06-01 Pressure gauge (indication, elastic)
Manufacturer's nameFesto

ECLASS 5.0

27-20-06-01 Pressure gauge (indication, elastic)