Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Festo
Products
Sensors
Pressure and vacuum sensors
SDE1 Modular system - Pressure sensor
Festo
Products
Sensors
Pressure and vacuum sensors
SDE1 Modular system - Pressure sensor
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
192766 SDE1-B2-G2-R18-C-P1-M8
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
TNR
Type
TYP
Valid until
INFO
Pressure range
D
Accuracy
G
Pneum. connection and assembly
AM
Display and adjustment
A
Electrical output
E
Electrical connection
AE
Electrical accessories
KAB
B1 [mm]
D1 [mm]
D2
L1 [mm]
L2 [mm]
1
192766
SDE1
2019-12-31
B2
G2
R18
C
P1
M8
-
32.300
9.728
M8
78
70
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
Festo
- SDE1 Modular system
Shorttext
Pressure sensor
Latest change
22.08.2025 11:16:45
Unit
Keywords
Modular system
Pressure sensor
Products
Classifications
CNS
CNSERPBASE Object Properties
Type Code
SDE1-B2-G2-R18-C-P1-M8
ECLASS 14.0
27-20-06-90 Meas., instr., Pressure (unspecified)
Manufacturer name
Festo
product article number of manufacturer
192766
27-20-06-01 Pressure gauge
ECLASS 9.1
27-20-06-90 Pressure measuring gauge (unspecified)
Manufacturer name
Festo
Product name
192766 SDE1-B2-G2-R18-C-P1-M8
Manufacturer product number
192766
description of product type
SDE1
27-20-06-01 Pressure gauge
ECLASS 6.2
27-20-06-90 Pressure measuring gauge (unclassified)
Manufacturer name
Festo
Product name
192766 SDE1-B2-G2-R18-C-P1-M8
Manufacturer product number
192766
Product type description
SDE1
27-20-06-01 Pressure gauge (indication, elastic)
ECLASS 5.1
27-20-06-90 Pressure measuring gauge (unclassified)
Manufacturer's name
Festo
Product name
192766 SDE1-B2-G2-R18-C-P1-M8
Article number
192766
Product type description
SDE1
27-20-06-01 Pressure gauge (indication, elastic)
ECLASS 5.0
27-20-06-01 Pressure gauge (indication, elastic)
ETIM 10.0
EC010887 Accessories/spare parts for pressure difference sensor