2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6836177

Expand Table
EN
1/5
PREVIEW
Dimension drawing
MASSZEICHNUNG
Product number of the Manufacturer
BMENB
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Cadenas_FS_PT1000_PT2000_electrical_connection
E
D
1
6836177
Pressure Transmitter, With Current Output (2-Wire)
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Fully welded metal measuring cell, Pressure range 0…2.5 bar rel., Pressure peak orifice, 7…33 VDC, Analog output 4…20 mA, Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring, Connector device, M12 × 1
4047101395587
Turck
PT2.5R-2004-I2-H1141/X
Stecker M12 x 1
Aussengewinde - G1/4, hinten dichtend DIN 3852 Form
Show compressed display (1 product)
Order number6836177
ShorttextPressure Transmitter, With Current Output (2-Wire)
Latest change07.05.2024 11:19:57
Unit

Classifications

CNS

CNSERPBASE Object Properties