2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

QQ469OWCI

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
adjustable
ADJUSTABLE
max resistance
MAX_RESISTANCE
min resistance
MIN_RESISTANCE
not inductive
NOT_INDUCTIVE
protection degree (ip)
PROTECTION_DEGREE__IP_
rated continuos power (w)
RATED_CONTINUOS_POWER__W_
rated insulation voltage (v) (clarification on voltage definitions.pdf)
RATED_INSULATION_VOLTAGE__V___CLARIFICATION_ON_VOLTAGE_DEFINITIONS_PDF_
thermal switch
THERMAL_SWITCH
tolerance (%)
TOLERANCE____
ul
UL
weight
WEIGHT
name
NAME
1
QQ469OWCI
yes
62000
3
No
IP00
90
1800
no
+15%
no
0.12
QQ469OWCI
Show compressed display (1 product)
Order numberQQ469OWCI
Latest change04.10.2024 05:11:25
Unit
Keywords

Classifications

CNS

CNSERPBASE Object Properties
Order NumberQQ469OWCI