EQ10126048 - CELINE PNL 1200 LDP SO 3500 830 IP20 DALI
Expand Table
Item number
ARTNR
Level of detail
LOD
Product picture
BILD
Parts list name
CNSLINA
Device category
GKAT
Product description
PRODB
Special product features
BP
User interface
BS
Control system
STEUSYS
Installation type
MONART
Installation position
MONORT
1
2
3
4
5
EQ10126000
350
EQ10126000 - CELINE PNL 1200 LDP SO 3500 830 IP20
Recessed light
LED light with opal (MILKY) cover (diffuser). Can be used as a panel light for ceiling systems with concealed or visible mounting rails for system dimensions 1200 x 300 mm (please note any special features and restrictions of the ceiling system manufacturer). LED output 30 W. Integrated ballast (on/off), installation without further accessories. Colour temperature approx. 3000 K (warm white).
-
-
ON/OFF
Insert
Ceiling
EQ10126048
350
EQ10126048 - CELINE PNL 1200 LDP SO 3500 830 IP20 DALI
Recessed light
LED light with opal (MILKY) cover (diffuser). Can be used as a panel light for ceiling systems with concealed or visible mounting rails for system dimensions 1200 x 300 mm (please note any special features and restrictions of the ceiling system manufacturer). LED output 30 W. Integrated ballast (DALI), installation without further accessories. Colour temperature approx. 3000 K (warm white).
LED light with opal (MILKY) cover (diffuser). Can be used as a panel light for ceiling systems with concealed or visible mounting rails for system dimensions 1200 x 300 mm (please note any special features and restrictions of the ceiling system manufacturer). LED output 30 W. Light for ESYLUX Light Control for interlinking with ESYLUX Light Controller via RJ45 (not included). Colour temperature approx. 3000 K (warm white).
-
-
ELC (ESYLUX Light Control)
Insert
Ceiling
EQ10126147
350
EQ10126147 - CELINE PNL 1200 LDP SO 3500 830 IP20 IR PD
Recessed light
LED light with opal (MILKY) cover (diffuser). Can be used as a panel light for ceiling systems with concealed or visible mounting rails for system dimensions 1200 x 300 mm (please note any special features and restrictions of the ceiling system manufacturer). LED output 30 W. Integrated ballast (on/off), installation without further accessories. incl. presence detector. Colour temperature approx. 3000 K (warm white).
Integrated presence detector. Simple parameterisation, remote control and documentation with ESY-Pen and ESY-App.
LED light with prismatic (CRYSTAL) cover (diffuser). Can be used as a panel light for ceiling systems with concealed or visible mounting rails for system dimensions 1200 x 300 mm (please note any special features and restrictions of the ceiling system manufacturer). LED output 30 W. Light for ESYLUX Light Control for interlinking with ESYLUX Light Controller via RJ45 (not included). Colour temperature approx. 3000 K (warm white).
-
-
ELC (ESYLUX Light Control)
Insert
Ceiling
Show compressed display (5 configurable products)
Part information
Similar parts
Request for quote (RFQ)
ESYLUX - 3000 K / 1200 x 300 mm / 30 W
Order number
EQ10126048
Shorttext
Recessed light
Latest change
16.03.2026 09:58:50
Unit
Keywords
Classifications
CNS
CNSERPBASE Object Properties
Order Number
EQ10126048
Type Code
EQ10126048 - CELINE PNL 1200 LDP SO 3500 830 IP20 DALI