2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MCX08 50 6.01

Expand Table
EN
1/5
Part No.
PN
P Shank Dia. Range
P [mm]
H Head Dia.
H [mm]
L Overall Length
L [mm]
Material
MAT
Material of Head
MATH
Locating Device (1)
LD1
Flat/Groove Position (1)
FP1 [°]
F Body Flat Dim. (1)
F1 [mm]
Locating Device (2)
LD2
Flat/Groove Position (2)
FP2 [°]
F Body Flat Dim. (2)
F2 [mm]
Locating Device (3)
LD3
Flat/Groove Position (3)
FP3 [°]
F Body Flat Dim. (3)
F3 [mm]
Ejector Size
ES
1
2
3
4
5
6
MCX05 50 4.01
4.01
8
50
Steel: M2, HRC 60-63
HRC 45-55
None
0.00
0.00
None
0.00
0.00
None
0.00
0.00
MAE 2
MCX06 50 5.01
5.01
9
50
Steel: M2, HRC 60-63
HRC 45-55
None
0.00
0.00
None
0.00
0.00
None
0.00
0.00
MAE 3
MCX08 50 6.01
6.01
11
50
Steel: M2, HRC 60-63
HRC 45-55
None
0.00
0.00
None
0.00
0.00
None
0.00
0.00
MAE 4
MCX10 50 8.01
8.01
13
50
Steel: M2, HRC 60-63
HRC 45-55
None
0.00
0.00
None
0.00
0.00
None
0.00
0.00
MAE 5
MCX13 50 10.01
10.01
16
50
Steel: M2, HRC 60-63
HRC 45-55
None
0.00
0.00
None
0.00
0.00
None
0.00
0.00
MAE 5
MCX16 50 13.01
13.01
19
50
Steel: M2, HRC 60-63
HRC 45-55
None
0.00
0.00
None
0.00
0.00
None
0.00
0.00
MAE 6
Show compressed display (6 configurable products)
ShorttextReduced Shank Punches - Ejector
Latest change10.03.2025 11:40:04
Unit

Classifications

CNS

CNSERPBASE Object Properties