1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

381A05032

Expand Table
All delivery countries/regions
EN
1/5
CODE
LOD Level
LOD
Size
S
L [mm]
L1 [mm]
L2 [mm]
D1 [mm]
D2 [mm]
D11 [mm]
D12 [mm]
Weight
W [g]
Material
MAT
Pressure Nominal
PN
Packaging Unit
PU [piece(s)]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
381A02016
400
20X16
99.0
50.5
46.5
46.0
22.0
39.0
17.5
60
Polypropylene
16
360
381A02516
400
25X16
104.0
57.0
45.0
52.0
27.0
39.0
17.5
80
Polypropylene
16
300
381A02520
400
25X20
108.0
56.5
48.5
52.0
27.0
46.0
22.0
90
Polypropylene
16
255
381A03220
400
32X20
125.0
77.0
45.5
62.5
33.5
46.0
22.0
130
Polypropylene
16
180
381A03225
400
32X25
130.0
78.5
49.0
62.5
33.5
52.0
27.0
140
Polypropylene
16
150
381A04025
400
40X25
140.0
82.5
55.0
78.0
41.0
52.0
27.0
190
Polypropylene
16
100
381A04032
400
40X32
149.0
78.5
67.0
78.0
41.0
62.5
33.5
220
Polypropylene
16
85
381A05032
400
50X32
168.0
103.5
61.0
91.0
51.0
62.5
33.5
300
Polypropylene
16
60
381A05040
400
50X40
175.0
101.5
70.5
91.0
51.0
78.0
41.0
350
Polypropylene
16
60
381A06332
400
63X32
187.0
123.0
59.0
108.5
65.0
62.5
33.5
450
Polypropylene
16
40
381A06350
400
63X50
206.0
123.0
77.0
108.5
65.0
91.0
51.0
530
Polypropylene
16
30
381A07563
400
75X63
249.0
132.0
114.0
129.0
77.0
108.5
65.0
872
Polypropylene
16
18
381A09063
400
90X63
275.0
150.5
121.5
150.0
91.5
108.5
65.0
1153
Polypropylene
16
12
381A09075
400
90X75
292.5
150.5
138.5
150.0
91.5
129.0
77.0
1304
Polypropylene
16
12
381A11075
400
110X75
359.5
203.0
150.5
176.0
111.5
129.0
77.0
2078
Polypropylene
16
8
381A11090
400
110X90
368.0
203.0
157.0
176.0
111.5
150.0
91.5
2319
Polypropylene
16
8
Show compressed display (16 configurable products)
Order number381A05032
ShorttextREDUCING COUPLING
Latest change25.03.2024 10:15:10
Unit