Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Visserie - Boulonnerie - Acier Inoxydable
Wood screw
Reference 64301 - Slotted raised countersunk head wood screw - DIN 95 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
...
Reference 64301 - Slotted raised countersunk head wood screw - DIN 95 - Stainless steel A4
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Acton 643014X35
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Reference
REF
matière
MAT
DxL
DXL
Nominal diameter
D [mm]
Nominal length
L [mm]
Head height
K [mm]
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
643013,5X16
Inox A4
3.5x16
3.5
16
1.93
643013,5X20
Inox A4
3.5x20
3.5
20
1.93
643013,5X25
Inox A4
3.5x25
3.5
25
1.93
643013,5X30
Inox A4
3.5x30
3.5
30
1.93
643013,5X35
Inox A4
3.5x35
3.5
35
1.93
643013,5X40
Inox A4
3.5x40
3.5
40
1.93
643014X16
Inox A4
4x16
4.0
16
2.20
643014X20
Inox A4
4x20
4.0
20
2.20
643014X25
Inox A4
4x25
4.0
25
2.20
643014X30
Inox A4
4x30
4.0
30
2.20
643014X35
Inox A4
4x35
4.0
35
2.20
643014X40
Inox A4
4x40
4.0
40
2.20
643014X50
Inox A4
4x50
4.0
50
2.20
643014,5X20
Inox A4
4.5x20
4.5
20
2.35
643015X20
Inox A4
5x20
5.0
20
2.50
643015X25
Inox A4
5x25
5.0
25
2.50
643015X30
Inox A4
5x30
5.0
30
2.50
643015X35
Inox A4
5x35
5.0
35
2.50
643015X40
Inox A4
5x40
5.0
40
2.50
Show compressed display (46 products)
Part information
Similar parts
Request for quote (RFQ)
Visserie - Boulonnerie - Acier Inoxydable
- Reference 64301
Order number
643014X35
Shorttext
Slotted raised countersunk head wood screw - DIN 95 - Stainless steel A4
Latest change
06.08.2024 08:36:31
Unit
Keywords
Slotted raised countersunk head
Stainless steel
wood screw
Classifications
CNS
CNSERPBASE Object Properties
ECLASS 14.0
23-11-04-01 Wood screw, flat washer face, external drive
ECLASS 10.1
23-11-01-11 Wood screw
ECLASS 5.0
23-11-01-11 Wood screw
Additional order specifications
C
Shape code letter
A
Shape code letter, acc. to standard
DIN 962
Thread code letter, acc. to standard
DIN 202
Thread code letter
M
Dimension standard
DIN 95
Screw head shape
Linsensenkkopf
Screw head shape, acc. to standard
ISO 1891
Product class
C
Product class, acc. to standard
DIN ISO 4759-1
Tolerance , acc. to standard
DIN 7998
ETIM 7.0
EC002338 Hexagon head wood screw
EC000888 Wood screw
Standards
DIN-9x-95x-DIN 95 DIN 95