2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

S59420199

Expand Table
EN
1/5
LOD Destination
LODDEST
LOD Level
LODLEVEL
LOD Level Help Variable
LODLEVELX
Code
CODE
Width
WIDTH [cm]
Brand desciption
BRANDESC
Article Number
ARTNUM
Short description 1
SDESCR1
Short description 2
SDESCR2
Article description
ARTDESC
International Code
INTERCODE
Article type
ARTTYPE
State
STAT
Variant Characteristics
VAR
Height
HEIGHT [cm]
1
Architecture
350
'350','350'
S59420199
60
INDA
S59420099
INDA Sp.arr.tondo s/luce S59420199
RESIA STD L60xH60xP3
INDA Specchio d arredo tondo senza luce - RESIA STD L60xH60xP3
Standard article
Current
0
60
Show compressed display (1 configurable product)
Order numberS59420199
ShorttextFrameless mirror
Latest change22.10.2025 12:41:27
Unit

Classifications

By Categories

Architecture Architecture

CNS

CNSERPBASE Object Properties

OmniClass 2006

23-80_70_11 23-80 70 11 Luminaries for Internal Lighting

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based
Family categoryOST_LightingDevices
Family mechanical part typeNormal