Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Festo
Products (A - Z)
S
SG
SG (USA) - rod clevis
Festo
Products (A - Z)
S
SG
SG (USA) - rod clevis
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
11130 SG-3/8-24
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
0/5
Part number
TNR
Type
TYP
Valid until
INFO
B2 [mm]
B3 [mm]
C1 [mm]
CE [mm]
CM [mm]
D1 [mm]
Thread
KK
LE [mm]
Width across flats
SW1 [mm]
Weight
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
11127
SG-6-32
11.100
2.900
8.000
16.000
4.000
8.000
6-32 UNC-2A
8.000
7.920
0.00800
4052568303846
Yes
Yes
7439-92-1
1f9d89ab-b80d-4d77-84df-1fa01bdb42b3
05.03.2025
164395
SG-10-32
2023-12-31
11.100
3.300
8.000
16.000
4.000
8.000
10-32 UNF-2B
8.000
9.525
0.00800
4052568312640
Yes
Yes
7439-92-1
1f9d89ab-b80d-4d77-84df-1fa01bdb42b3
05.03.2025
546552
SG-UNF10-32-B
12.466
3.300
9.525
20.015
4.763
9.000
10-32 UNF-2B
10.000
9.520
0.00998
4052568354107
Yes
No
-
-
-
11128
SG-1/4-28
2023-12-31
16.200
5.740
12.000
24.000
6.000
10.000
1/4-28 UNF-2B
12.000
11.125
0.02500
4052568303853
Yes
No
-
-
-
546548
SG-UNF1/4"-28-B
2023-12-31
16.256
5.740
12.700
24.000
6.350
10.000
1/4-28 UNF-2B
12.000
11.125
0.02500
4052568354060
Yes
No
-
-
-
11129
SG-5/16-24
2023-12-31
21.600
6.934
16.000
32.000
8.000
14.000
5/16-24 UNF-2B
16.000
12.700
0.05500
4052568303860
Yes
Yes
7439-92-1
1f9d89ab-b80d-4d77-84df-1fa01bdb42b3
05.03.2025
546574
SG-UNF5/16"-24-B
20.066
6.934
16.000
32.000
7.938
14.000
5/16-24 UNF-2B
16.000
12.700
0.05489
4052568354329
Yes
No
-
-
-
11130
SG-3/8-24
2023-12-31
26.000
8.560
20.000
40.000
10.000
18.000
3/8-24 UNF-2B
20.000
14.275
0.10500
4052568303877
Yes
Yes
7439-92-1
1f9d89ab-b80d-4d77-84df-1fa01bdb42b3
05.03.2025
546540
SG-UNF3/8"-24-B
24.130
8.560
19.050
40.000
9.525
18.000
3/8-24 UNF-2B
20.000
14.275
0.10500
4052568353988
Yes
No
-
-
-
11131
SG-1/2-20
2023-12-31
31.100
11.380
24.000
48.000
12.000
20.000
1/2-20 UNF-2B
24.000
19.050
0.16500
4052568303884
Yes
Yes
7439-92-1
1f9d89ab-b80d-4d77-84df-1fa01bdb42b3
05.03.2025
546545
SG-UNF1/2"-20-B
30.734
11.380
25.400
56.000
12.700
24.000
1/2-20 UNF-2B
28.000
19.050
0.16500
4052568354039
Yes
No
-
-
-
11132
SG-5/8-18
2023-12-31
39.500
14.200
32.000
64.000
16.000
26.000
5/8-18 UNF-2B
32.000
23.825
0.38500
4052568303891
Yes
No
-
-
-
546575
SG-UNF5/8"-18-B
37.338
14.200
31.750
64.000
15.875
26.000
5/8-18 UNF-2B
32.000
23.825
0.38500
4052568354336
Yes
No
-
-
-
532690
SG-3/4-16
2023-12-31
55.000
16.891
40.000
80.000
20.000
34.000
3/4-16 UNF-2B
40.000
28.575
0.78500
4052568339944
Yes
No
-
-
-
546576
SG-UNF3/4"-16-B
52.197
16.891
40.000
80.000
19.050
34.010
3/4-16 UNF-2B
40.000
28.575
0.78518
4052568354343
Yes
No
-
-
-
532691
SG-1-12
73.000
22.530
55.000
110.000
30.000
48.000
1-12 UNF-2B
54.000
38.100
2.14500
4052568339951
Yes
No
-
-
-
Show compressed display (17 products)
Part information
Similar parts
Request for quote (RFQ)
Festo
- SG (USA)
Order number
11130
Shorttext
rod clevis
Latest change
27.10.2025 19:13:57
Unit
Keywords
Products
rod clevis
Classifications