Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Rod seals
Turcon® AQ-Seal® 5 Bean Seal
Turcon® AQ-Seal®5 Bean Seal - Rod seal, double acting sealing element from Turcon® and Zurcon® materials
Trelleborg
...
Turcon® AQ-Seal®5 Bean Seal - Rod seal, double acting sealing element from Turcon® and Zurcon® materials
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
RQC301350-M12N
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PARTNO
Rod Diameter f8/h9
DN [mm]
Groove Diameter H9
D1 [mm]
Groove Width +0.2
L1 [mm]
Radius
R1
Groove
NUT
Pressure in MPa
MD
Pressure for radial clearance calculation
DRUCK
Radial Clearance S max.
S [mm]
Seal ring material
MC
O-ring Material
OM
Type
AUS
30
|
RQC201100-M12N
31
|
RQC201150-M12N
32
|
RQC201200-M12N
33
|
RQC301200-M12N
34
|
RQC201250-M12N
35
|
RQC301250-M12N
36
|
RQC201300-M12N
37
|
RQC301300-M12N
38
|
RQC201350-M12N
39
|
RQC301350-M12N
40
|
RQC301400-M12N
41
|
RQC301500-M12N
42
|
RQC201600-M12N
43
|
RQC301600-M12N
44
|
RQC301700-M12N
45
|
RQC301800-M12N
46
|
RQC301900-M12N
47
|
RQC302000-M12N
RQC101100
110.0
120.0
6.3
0.6
without Groove
0-50
10 MPa
0.300
Turcon® M12
NBR-70 Shore A
Available Range
RQC201100
110.0
123.0
8.3
1.0
without Groove
0-50
10 MPa
0.400
Turcon® M12
NBR-70 Shore A
Standard Application
RQC201150
115.0
128.0
8.3
1.0
without Groove
0-50
10 MPa
0.400
Turcon® M12
NBR-70 Shore A
Standard Application
RQC201200
120.0
133.0
8.3
1.0
without Groove
0-50
10 MPa
0.400
Turcon® M12
NBR-70 Shore A
Standard Application
RQC301200
120.0
138.0
12.3
1.3
without Groove
0-50
10 MPa
0.400
Turcon® M12
NBR-70 Shore A
Available Range
RQC201250
125.0
138.0
8.3
1.0
without Groove
0-50
10 MPa
0.400
Turcon® M12
NBR-70 Shore A
Standard Application
RQC301250
125.0
143.0
12.3
1.3
without Groove
0-50
10 MPa
0.400
Turcon® M12
NBR-70 Shore A
Available Range
RQC201300
130.0
143.0
8.3
1.0
without Groove
0-50
10 MPa
0.400
Turcon® M12
NBR-70 Shore A
Standard Application
RQC301300
130.0
148.0
12.3
1.3
without Groove
0-50
10 MPa
0.400
Turcon® M12
NBR-70 Shore A
Available Range
RQC201350
135.0
148.0
8.3
1.0
without Groove
0-50
10 MPa
0.400
Turcon® M12
NBR-70 Shore A
Available Range
RQC301350
135.0
153.0
12.3
1.3
without Groove
0-50
10 MPa
0.400
Turcon® M12
NBR-70 Shore A
Standard Application
RQC301400
140.0
158.0
12.3
1.3
without Groove
0-50
10 MPa
0.400
Turcon® M12
NBR-70 Shore A
Standard Application
RQC301500
150.0
168.0
12.3
1.3
without Groove
0-50
10 MPa
0.400
Turcon® M12
NBR-70 Shore A
Standard Application
RQC201600
160.0
173.0
8.3
1.0
without Groove
0-50
10 MPa
0.400
Turcon® M12
NBR-70 Shore A
Available Range
RQC301600
160.0
178.0
12.3
1.3
without Groove
0-50
10 MPa
0.400
Turcon® M12
NBR-70 Shore A
Standard Application
RQC301700
170.0
188.0
12.3
1.3
without Groove
0-50
10 MPa
0.400
Turcon® M12
NBR-70 Shore A
Standard Application
RQC301800
180.0
198.0
12.3
1.3
without Groove
0-50
10 MPa
0.400
Turcon® M12
NBR-70 Shore A
Standard Application
RQC301900
190.0
208.0
12.3
1.3
without Groove
0-50
10 MPa
0.400
Turcon® M12
NBR-70 Shore A
Standard Application
RQC302000
200.0
218.0
12.3
1.3
without Groove
0-50
10 MPa
0.400
Turcon® M12
NBR-70 Shore A
Standard Application
Show compressed display (78 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Trelleborg
- Turcon® AQ-Seal®5 Bean Seal
Shorttext
Rod seal, double acting sealing element from Turcon® and Zurcon® materials
Latest change
21.07.2023 07:25:41
Unit
Keywords
Bean
Fluid
Industrial Sealing
Rod Seals
Rod seal
Sealing Systems
Systems
double acting
materials
seal
sealing element