Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Eaton B-Line
Bolted Framing (Strut Systems)
Beam Clamps
B444 - Rod Support
Eaton B-Line
Bolted Framing (Strut Systems)
Beam Clamps
B444 - Rod Support
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
B444-5/16ZN
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Type
TYPE
Rod Size
A
B
B
Bolt Size
BS
C
C [Inch]
D
D [Inch]
E
E [Inch]
F
F [Inch]
G
G [Inch]
H
H [Inch]
J
J [Inch]
T
T [Inch]
Ultimate load
UL [lbs.]
Standard Finishes
FINISH
Level of Details
LOD
1
2
3
4
B444-1/4 ZN
B444-1/4
1/4-20
1/4-20
1/4 x 1 1/4 SQHCUP
1.188
1.375
1.375
0.750
0.844
0.594
0.750
0.188
750
Electro-Plated Zinc
High Level of Details
B444-5/16 ZN
B444-5/16
5/16-18
1/4-20
1/4 x 1 1/4 SQHCUP
1.188
1.375
1.375
0.750
0.844
0.594
0.750
0.188
750
Electro-Plated Zinc
High Level of Details
B444-3/8 ZN
B444-3/8
3/8-16
1/2-13
1/2 x 1 1/2 SQHCUP
2.000
1.875
1.813
0.938
1.344
0.906
1.000
0.188
1750
Electro-Plated Zinc
High Level of Details
B444-1/2 ZN
B444-1/2
1/2-13
5/8-11
5/8 x 1 1/2 SQHCUP
2.500
2.375
2.250
1.125
1.813
1.187
1.000
0.219
5000
Electro-Plated Zinc
High Level of Details
Show compressed display (4 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Eaton B-Line
- B444
Shorttext
Rod Support
Latest change
04.12.2025 13:04:12
Unit
Keywords
Beam Clamps
Bolted
Framing
Classifications
CNS
CNSERPBASE Object Properties