Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
80/20
Inch
fastening_options
13089, 13091, 13093, 13095_in - Roll-In T-Nuts with Spring Leaf, Self-Aligning
80/20
Inch
fastening_options
13089, 13091, 13093, 13095_in - Roll-In T-Nuts with Spring Leaf, Self-Aligning
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
13089
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Material
MAT
Finish
FIN
A (Thread)
A
B
B [Inch]
C
C [Inch]
D
D [Inch]
E
E [Inch]
F
F [Inch]
G
G [Inch]
H Radius
H [Inch]
Weight
W [lbs.]
Compatibility Code
CC
1
13089
Steel
Zinc Plated
M4
0.630
0.457
0.181
0.311
0.039
0.205
0.118
.008
8-15, 8-30, 8-40
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
80/20
- 13089, 13091, 13093, 13095_in
Order number
13089
Shorttext
Roll-In T-Nuts with Spring Leaf, Self-Aligning
Latest change
09.11.2023 07:10:06
Unit
Keywords
Spring Leaf
Classifications
CNS
CNSERPBASE Object Properties