2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

20001394

Expand Table
EN
1/5
Article number
CNSORDERNO
Type
TYP
Weight
CNSMASSEXACT [kg]
Pressure difference
DD [Pa]
Safety type
SA
Number of poles
PZ
Sync. RPM at 50 Hz
SD
From 10 Hz
SD1
To 60 Hz
SD2
Engine power
ML [kW]
Rated current (A) at 400V / 50Hz or 230V / 50Hz
NS
Size
BG
Design type
BA
Info text
INFO
Specification
ASTEXT
Flow
VS [m^3/h]
Bestellnummeralt
CNSORDERNOALT
1
2
3
4
5
6
7
8
20001396
FDv 160/180/2/PTC
17
860 - 500
PTC
2
3000
544
3264
0,37
0,94
71
B14/IP55
Info text
Roof Fan FDv 160/180 with Reducer for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with flow-optimised guide vane, with an integrated maintenance- free seal-system, consisting of a condensate runoff as a circular drip edge and a labyrinth seal, for ex-version
50 - 1930
1001498
20001397
FDv 160/180/4/PTC
17
200 - 120
PTC
4
1500
266
1596
0,12
0,70
63
B14/IP55
Info text
Roof Fan FDv 160/180 with Reducer for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with flow-optimised guide vane, with an integrated maintenance- free seal-system, consisting of a condensate runoff as a circular drip edge and a labyrinth seal, for ex-version
25 - 880
1001499
20001398
FDv 160/180/6/PTC
17
90 - 50
PTC
6
1000
178
1068
0,09
0,50
63
B14/IP55
Info text
Roof Fan FDv 160/180 with Reducer for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with flow-optimised guide vane, with an integrated maintenance- free seal-system, consisting of a condensate runoff as a circular drip edge and a labyrinth seal, for ex-version
30 - 630
1001500
20001394
FDv 160/180/2/EX
21
860 - 500
EEx eb II T 3
2
3000
Not possible
Not possible
0,37
0,97
71
B14/IP55
Info text
Roof Fan FDv 160/180 with Reducer for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with flow-optimised guide vane, with an integrated maintenance- free seal-system, consisting of a condensate runoff as a circular drip edge and a labyrinth seal, for ex-version
50 - 1930
1001496
20001187
FDv 160/180/4/EX
21
200 - 120
EEx eb II T 3
4
1500
Not possible
Not possible
0,12
0,48
63
B14/IP55
Info text
Roof Fan FDv 160/180 with Reducer for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with flow-optimised guide vane, with an integrated maintenance- free seal-system, consisting of a condensate runoff as a circular drip edge and a labyrinth seal, for ex-version
25 - 880
1001289
20002215
FDv 160/180/2/4/PTC
17
860 - 120
PTC
2/4
3000/1500
Not possible
Not possible
0,55/0,11
1,27/0,34
71
B14/IP55
Info text
Roof Fan FDv 160/180 with Reducer for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with flow-optimised guide vane, with an integrated maintenance- free seal-system, consisting of a condensate runoff as a circular drip edge and a labyrinth seal, for ex-version
25 - 1930
1002317
20002216
FDv 160/180/4/6/PTC
17
200 - 50
PTC
4/6
1500/1000
Not possible
Not possible
0,18/0,051
0,80/0,38
71
B14/IP55
Info text
Roof Fan FDv 160/180 with Reducer for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with flow-optimised guide vane, with an integrated maintenance- free seal-system, consisting of a condensate runoff as a circular drip edge and a labyrinth seal, for ex-version
30 - 880
1002318
20002217
FDv 160/180/4/8/PTC
17
200 - 30
PTC
4/8
1500/750
Not possible
Not possible
0,18/0,037
0,62/0,24
71
B14/IP55
Info text
Roof Fan FDv 160/180 with Reducer for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with flow-optimised guide vane, with an integrated maintenance- free seal-system, consisting of a condensate runoff as a circular drip edge and a labyrinth seal, for ex-version
20 - 880
1002319
Show compressed display (8 products)
Order number20001394
ShorttextRoof fan
Latest change02.01.2024 13:48:42
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order Number20001394