2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SZ 6121.02x30

Expand Table
EN
1/5
Order No.
BESTNR
Diameter
D1 [mm]
Grading
S [mm]
Diameter
D2 [mm]
Diameter
D3 [mm]
Length
L [mm]
Comment
BM
D1MIN [mm]
D1MAX [mm]
Weight
WG [kg]
1
SZ 6121
2
0.1
4
5.5
30
round for receptacle sleeve
2
4
0.002
Show compressed display (1 configurable product)
ShorttextRound cutting punches with conical head and recessed shank for receiving-tubes
Latest change05.12.2023 09:01:24
Unit

Classifications

By Functionality

BYFUNC_EJECTING Ejecting
BYFUNC_STAMPING Stamping
BYFUNC_CUTING Cuting
BYFUNC_BLANKING Blanking

CNS

CNSERPBASE Object Properties
Type CodeSZ 6121
CNSPHYPROP Physical Properties

ECLASS 14.0

21-13-05-01 Cutting punch (standardized tool parts, tool and die)

ECLASS 9.1

21-13-05-01 Cutting punch (standardized tool parts, tool and die)