2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

S780310NE

Expand Table
EN
1/5
LOD Destination
LODDEST
LOD Level
LODLEVEL
Code
CODE
Height
HEIGHT [cm]
Steam-free
RA
Frame finish
MAT2
Watt
WT [W]
Brand Description
BRANDDESC
Article Number
ARTNUM
Very Short Description 1
SDESCR1
Very Short Description 2
SDESCR2
Article Description
ARTDESC
International Code
INTERCODE
Article Type
ARTTYPE
State
STAT
Variant Characteristics
VAR
Width
WIDTH [cm]
1
Architecture
350
S780310NE
62
No
Matt black
22
INDA
S780310NE
INDA Sp.arr.tondo c/luce S780310NE
ZARA EASY L62xH62xP5 NE
Brand: INDA Serie: ZARA EASY Specchio d arredo tondo con luce Prod. No.: S780310NE L62xH62xP6.5 NE
EAN-13:8021586880482
Standard article
CURRENT
0
62
Show compressed display (1 configurable product)
ShorttextRound mirror with resin frame
Latest change05.05.2025 13:27:57
Unit

Classifications

By Categories

Architecture Architecture

CNS

CNSERPBASE Object Properties

OmniClass 2006

23-80_70_11 23-80 70 11 Luminaries for Internal Lighting