Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
STAMPINGMASTERS
Spring Screw Washer
Spring
Round wire spring
AY - Round wire spring (maximum compression 75%)
STAMPINGMASTERS
Spring Screw Washer
Spring
Round wire spring
AY - Round wire spring (maximum compression 75%)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
AY06-10
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Product No.
PN
ROHS
ROHS
TYPE
material
MA
outer diameter
D1 [mm]
spring length
L [mm]
網站
WED
1
2
3
4
5
6
7
8
AY03-05
YES
AY
SWP
3
5
網站
AY04-05
YES
AY
SWP
4
5
網站
AY05-10
YES
AY
SWP
5
10
網站
AY06-10
YES
AY
SWP
6
10
網站
AY08-10
YES
AY
SWP
8
10
網站
AY10-15
YES
AY
SWP
10
15
網站
AY13-20
YES
AY
SWP
13
20
網站
AY16-20
YES
AY
SWP
16
20
網站
Show compressed display (8 configurable products)
Part information
Similar parts
Request for quote (RFQ)
STAMPINGMASTERS
- AY
Shorttext
Round wire spring (maximum compression 75%)
Latest change
12.03.2025 05:53:17
Unit
Keywords
Round wire
Spring Screw
Washer
compression
spring
Classifications
By Categories
Actuating_Elements Actuating Elements
Assembling_Equipment Assembling Equipment
Automation Automation
Automotive Automotive
Automotive_Engineering Automotive Engineering
Ball Ball
Bearing Bearing
Bushing Bushing
Caster Caster
Clamping_Technology Clamping Technology
Cog_Wheel Cog Wheel
Cogging Cogging
Control_Unit Control Unit
Die_Set Die Set
Drilling_Tool Drilling Tool
Drive_Shaft Drive Shaft
Fastening Fastening
Fitting Fitting
Fixture_System Fixture System
Flange Flange
Gear Gear
Gear_Belt Gear Belt
Hinge Hinge
Linear_Technology Linear Technology
Machining_Unit Machining Unit
Magnet Magnet
Metal_Fitting Metal Fitting
Mold_Construction Mold Construction
Nozzle Nozzle
Operational_Safety Operational Safety
Pneumatics Pneumatics
Positioning_System Positioning System
Rolling_Bearing Rolling Bearing
Screwing_Tool Screwing Tool
Shock_Absorber Shock Absorber
Thread_Insert Thread Insert
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
By Countries
TW Taiwan