Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
ELYSEE
Saddles
Single Reinforced
550B Single 2 Bolts - SADDLE
ELYSEE
Saddles
Single Reinforced
550B Single 2 Bolts - SADDLE
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
550B04001
Vertical Mode
Expand Table
All delivery countries/regions
Preferred catalog language
EN
Reset filters
1/5
CODE
LOD Level
LOD
Size
S
Nuts & Bolts
B
WD [mm]
H [mm]
L [mm]
D [mm]
G [Inch]
Number of bolts
N
Weight
W [g]
Material
MAT
Pressure Nominal
PN
Packaging Unit
PU [piece(s)]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
550B02001
400
20 X ½"
M6 X 30
62
34.0
37.0
20
1/2
2
51.5
Polypropylene
16
400
550B02501
400
25 X ½"
M6 X 35
73
31.5
49.5
25
1/2
2
66.7
Polypropylene
16
300
550B02502
400
25 X ¾"
M6 X 35
73
33.5
49.5
25
3/4
2
69.7
Polypropylene
16
300
550B03201
400
32 X ½"
M6 X 35
73
36.0
49.5
32
1/2
2
71.1
Polypropylene
16
270
550B03202
400
32 X ¾"
M6 X 35
73
38.5
49.5
32
3/4
2
74.1
Polypropylene
16
270
550B03203
400
32 X 1"
M6 X 35
73
41.0
49.5
32
1
2
76.0
Polypropylene
16
250
550B04001
400
40 X ½"
M8 X 40
92
46.5
61.0
40
1/2
2
104.7
Polypropylene
16
180
550B04002
400
40 X ¾"
M8 X 40
92
48.5
61.0
40
3/4
2
107.7
Polypropylene
16
180
550B04003
400
40 X 1"
M8 X 40
92
50.5
61.0
40
1
2
111.9
Polypropylene
16
150
550B05001
400
50 X ½"
M8 X 40
98
45.5
60.0
50
1/2
2
133.7
Polypropylene
16
120
550B05002
400
50 X ¾"
M8 X 40
98
49.5
60.0
50
3/4
2
133.8
Polypropylene
16
120
550B05003
400
50 X 1"
M8 X 40
98
52.5
60.0
50
1
2
142.7
Polypropylene
16
100
550B06301
400
63 X ½"
M8 X 40
111
52.5
60.0
63
1/2
2
151.7
Polypropylene
16
100
550B06302
400
63 X ¾"
M8 X 40
111
55.0
60.0
63
3/4
2
153.7
Polypropylene
16
100
550B06303
400
63 X 1"
M8 X 40
111
59.5
60.0
63
1
2
160.7
Polypropylene
16
100
Show compressed display (15 configurable products)
Part information
Similar parts
Request for quote (RFQ)
ELYSEE
- 550B Single 2 Bolts
Order number
550B04001
Shorttext
SADDLE
Latest change
25.03.2024 10:15:11
Unit
Keywords
Bolts
Reinforced
SADDLE
Saddles
Single
Classifications
By BIM categories
BIM_FITTINGS Fittings
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
OmniClass 2006
23-60_00_00 23-60 00 00 General Purpose: Services
23-45_00_00 23-45 00 00 Sanitary, Laundry, and Cleaning Equipment
OmniClass
23-27 43 00 23-27 43 00 - Pipe Fittings
23-31 35 00 23-31 35 00 - Plumbing Tubing
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model
Uniclass2015
65_52_63 65 52 63 - Pipes and fittings