2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

E-SF2-2180-1039(0,0,0,969.5)CUSTOMCUT

Expand Table
EN
1/5
Item number
ARTNR
Fence Height
H [mm]
Field height
HF [mm]
Post spacing
AMINFO [mm]
Field width
BF [mm]
Detail
DETAIL
Tolerance left side
TOLLEFT [mm]
Tolerance right side
TOLRIGHT [mm]
Number of reqired clips
NL
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
E-SF2-2180-740
2200
2180
809.5
739.5
low
0
0
8
E-SF2-2180-832
2200
2180
832.5
762.5
low
0
0
8
E-SF2-2180-832
2200
2180
855.5
785.5
low
0
0
8
E-SF2-2180-832
2200
2180
878.5
808.5
low
0
0
8
E-SF2-2180-832
2200
2180
901.5
831.5
low
0
0
8
E-SF2-2180-924
2200
2180
924.5
854.5
low
0
0
8
E-SF2-2180-924
2200
2180
947.5
877.5
low
0
0
8
E-SF2-2180-924
2200
2180
970.5
900.5
low
0
0
8
E-SF2-2180-924
2200
2180
993.5
923.5
low
0
0
8
E-SF2-2180-1039
2200
2180
1016.5
946.5
low
0
0
8
E-SF2-2180-1039
2200
2180
1039.5
969.5
low
0
0
8
E-SF2-2180-1039
2200
2180
1062.5
992.5
low
0
0
8
E-SF2-2180-1039
2200
2180
1085.5
1015.5
low
0
0
8
E-SF2-2180-1039
2200
2180
1108.5
1038.5
low
0
0
8
E-SF2-2180-1131
2200
2180
1131.5
1061.5
low
0
0
8
E-SF2-2180-1131
2200
2180
1154.5
1084.5
low
0
0
8
E-SF2-2180-1131
2200
2180
1177.5
1107.5
low
0
0
8
E-SF2-2180-1131
2200
2180
1200.5
1130.5
low
0
0
8
E-SF2-2180-1223
2200
2180
1223.5
1153.5
low
0
0
8
Show compressed display (198 configurable products)
ShorttextSafety fence system Flex Stainless Steel
Latest change12.12.2024 14:07:21
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeE-SF2-2180-1039(C=969.5,REST=-40,0,0,0,CUSTOMCUT)