Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
ECLASS 9.1
23 - Machine element, fixing, mounting
23-01 - Control element
23-01-03 - Hand wheel (control elem.)
23-01-03-90 - Hand wheel (control elem., unspecified)
GN 323.5 - Safety handwheels, needle bearing, Type D, with revolving steel handle, engage by pushing
ECLASS 9.1
...
GN 323.5 - Safety handwheels, needle bearing, Type D, with revolving steel handle, engage by pushing
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Safety handwheel GN 323.5-140-K14-D-DR
Vertical Mode
Expand Table
Reset filters
1/5
WINCO PARTNUMBER
PARTNUMBER
D1 [mm]
H7 Bore with keyway
D2
D3 [mm]
max.
D4 [mm]
L1 [mm]
L2 [mm]
L3 [mm]
L4 [mm]
R [mm]
min.
W [mm]
Coupling size
KUPPLUNG
Cylindrical handle
DURCHM [mm]
Weight
WEIGHT [kg]
US-Customs Tariff Number
CTN
ROHS
Product details
INFOWINCO
1
2
3
4
5
6
GN 323.5-125-K12-D-DR
125
K12
29
17
42
18
12
67.5
54
4
1
23
0.6110
8487900080
YES
Product details
GN 323.5-140-K12-D-DR
140
K12
29
17
42
18
12
67.5
61
4
1
23
0.6970
8487900080
YES
Product details
GN 323.5-140-K14-D-DR
140
K14
33
21
48
20
14
67.5
61
4
2
23
0.7790
8487900080
YES
Product details
GN 323.5-160-K14-D-DR
160
K14
33
21
48
20
14
82.5
71
4
2
26
1.0080
8487900080
YES
Product details
GN 323.5-200-K18-D-DR
200
K18
39
26
50
24
13
82.5
89
4
3
26
1.4250
8487900080
YES
Product details
GN 323.5-250-K22-D-DR
250
K22
46
30
54
28
13
92.5
113
4
4
28
2.1300
8487900080
YES
Product details
Show compressed display (6 products)
Part information
Similar parts
Request for quote (RFQ)
ECLASS 9.1
- GN 323.5
Order number
GN 323.5-140-K14-D-DR
Shorttext
Safety handwheels, needle bearing, Type D, with revolving steel handle, engage by pushing
Latest change
19.12.2025 09:09:28
Unit
Classifications
By Functionality
BYFUNC_CONTROLING Controling
BYFUNC_SCREWING Screwing
BYFUNC_FASTENING Fastening
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-01-03-90 Hand wheel (control element, unspecified)
ECLASS 10.1
23-01-03-90 Hand wheel (control elem., unspecified)
ECLASS 10.0.1
23-01-03-90 Hand wheel (control elem., unspecified)
ECLASS 9.1
23-01-03-90 Hand wheel (control elem., unspecified)
ECLASS 9.0
23-01-03-90 Hand wheel (control elem., unspecified)
ECLASS 8.1
23-01-03-90 Hand wheel (control elem., unspecified)
ECLASS 8.0
23-01-03-90 Hand wheel (control elem., unspecified)
ECLASS 7.1
23-01-03-90 Hand wheel (control elem., unclassified)
ECLASS 7.0
23-01-03-90 Handwheel (control elem., unclassified)
ECLASS 6.2
23-01-03-90 Handwheel (control elem., unclassified)
ECLASS 6.1
23-01-03-90 Handwheel (control elem., unclassified)
ECLASS 6.0
23-01-03-90 Handwheel (control elem., unclassified)
ECLASS 5.1
23-01-03-90 Handwheel (unclassified)