2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Weidmueller 1299390000

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Design of housing surface
AAB396
Degree of protection (IP), mounted
AAC108
External cable diameter, min.
AAS491 [mm]
1
1299390000
SAI-M23-GS-11/17
Housing (circular connector) M23, Copper-zinc alloy, IP67, IP69K
Plug-in connectors offer a high number of mating cycles, high current-carrying capacity and high contact-density coupled with minimum dimensions.
4050118097191
Weidmueller Group
nickel-plated
IP67
11
Show compressed display (1 product)
Order number1299390000
ShorttextHousing (circular connector) M23, Copper-zinc alloy, IP67, IP69K
LongtextPlug-in connectors offer a high number of mating cycles, high current-carrying capacity and high contact-density coupled with minimum dimensions.
Latest change23.06.2025 20:28:17
Unit

Classifications

CNS

CNSERPBASE Object Properties
Customs Tariff Number85366990
Description longPlug-in connectors offer a high number of mating cycles, high current-carrying capacity and high contact-density coupled with minimum dimensions.
Description shortHousing (circular connector) M23, Copper-zinc alloy, IP67, IP69K
GTIN-Code4050118097191
Order Number1299390000
Product websitehttps://eshop.weidmueller.com/p/1299390000
Use Casehttps://eshop.weidmueller.com/p/1299390000
CNSPHYPROP Physical Properties

ECLASS 14.0

27-44-02-24 Housing for circular connectors
Design of housing surfacenickel-plated
Product typeSAI-M23-GS-11/17
GTIN4050118097191
product article number of manufacturer1299390000
Manufacturer nameWeidmueller Group
address of additional linkhttps://eshop.weidmueller.com/p/1299390000
Manufacturer product descriptionHousing (circular connector) M23, Copper-zinc alloy, IP67, IP69K
Manufacturer product designationHousing (circular connector)

ECLASS 13.0

27-44-02-24 Housing for circular connectors
Design of housing surfacenickel-plated
Degree of protection (IP), mountedIP67
Product typeSAI-M23-GS-11/17
GTIN4050118097191
product article number of manufacturer1299390000
Manufacturer nameWeidmueller Group
address of additional linkhttps://eshop.weidmueller.com/p/1299390000
External cable diameter, min.11
External cable diameter, max.17
Manufacturer product descriptionHousing (circular connector) M23, Copper-zinc alloy, IP67, IP69K
Manufacturer product designationHousing (circular connector)
max. ambient temperature125
color of housingNickel
shieldedYes

ECLASS 12.0

27-44-02-24 Housing for circular connectors
Design of housing surfacenickel-plated
Degree of protection (IP), mountedIP67
customs tariff number (TARIC)85366990
Product typeSAI-M23-GS-11/17
GTIN4050118097191
product article number of manufacturer1299390000
Manufacturer nameWeidmueller Group
address of additional linkhttps://eshop.weidmueller.com/p/1299390000
External cable diameter, min.11
External cable diameter, max.17
Manufacturer product descriptionHousing (circular connector) M23, Copper-zinc alloy, IP67, IP69K
Manufacturer product designationHousing (circular connector)
max. ambient temperature125
color of housingNickel
shieldedYes

ETIM 10.0

EC003556 Housing for circular connectors
Degree of protection (IP), mountedIP67
For cable outer diameter11
Ambient temperature125
Housing colourNickel
ScreenedYes

ETIM 9.0

EC003556 Housing for circular connectors
Degree of protection (IP), mountedIP67
For cable outer diameter11
Ambient temperature125
Housing colourNickel
ScreenedYes

ETIM 8.0

EC003556 Housing for circular connectors