Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Bodenschatz
Product series
Chic 22
Chic 22 Double bath towel rail - Sanitary accessories
Bodenschatz
Product series
Chic 22
Chic 22 Double bath towel rail - Sanitary accessories
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BA21VC207
Vertical Mode
Expand Table
All delivery countries/regions
Preferred catalog language
EN
Reset filters
1/5
Order number
BNR
Product description
PD
Article number
ARTNR
LOD Destination
LODDEST
LOD Level
LODLEVEL
Color
F
Dimensions
MASS [cm]
Wall / standing model
WSM
Width
W [mm]
Height
H [mm]
Length
L [mm]
Installation height
GW [m]
Main customs material
M
1
2
BA21VC207
CHIC22 bath towel rail double 60cm, adjustable Protrusion 11.1 cm Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2x 2.25 ml SikaFast
107825
Architecture
400
Chrome
60
Drill / Glue
664
44
110.5
1.6
Rostfreier Stahl
BA21VC208
CHIC22 bath towel rail double 80cm, adjustable Protrusion 11.1 cm Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2x 2.25 ml SikaFast
107827
Architecture
400
Chrome
80
Drill / Glue
864
44
110.5
1.6
Rostfreier Stahl
Show compressed display (2 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Bodenschatz
- Chic 22 Double bath towel rail
Shorttext
Sanitary accessories
Latest change
07.01.2026 13:04:02
Unit
Keywords
Chic
Product series
Sanitary
bath towel
double
Classifications
By BIM categories
BIM_BATH_ACCESSORIES Bath accessories
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
OmniClass 2006
23-40_20_21_27 23-40 20 21 27 Towel Bars
OmniClass
23-31 25 25 23-31 25 25 - Towel Bars
Revit
RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based
Uniclass2015
40_20_76_90 40 20 76 90 - Towel rails