Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Bodenschatz
Product series
Nia
Nia Soap Dispenser Savonnet - Sanitary accessories
Bodenschatz
Product series
Nia
Nia Soap Dispenser Savonnet - Sanitary accessories
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BA57NG127(architecture400)
Vertical Mode
Expand Table
All delivery countries/regions
Preferred catalog language
EN
Reset filters
1/5
Order number
BNR
Product description
PD
Article number
ARTNR
LOD Destination
LODDEST
LOD Level
LODLEVEL
Color
F
Web color variant
WF
Wall / standing model
WSM
Width
W [mm]
Height
H [mm]
Length
L [mm]
Installation height
GW [m]
1
2
3
BA57NG127
NIA soap dispenser, Savonnette Soap dispenser frosted Capacity 0.25 litres Tritan unbreakable BPA free
106818
Architecture
400
Brushed nickel
Tritanglas unzerbrechlich
Wall model
85
129.5
90
1
BA57SM127
NIA soap dispenser, Savonnette Soap dispenser frosted Capacity 0.25 litres Tritan unbreakable BPA free
107307
Architecture
400
Black matt
Tritanglas unzerbrechlich
Wall model
85
129.5
90
1
BA57VC127
NIA soap dispenser, Savonnette Soap dispenser frosted Capacity 0.25 litres Tritan unbreakable BPA free
106051
Architecture
400
Chrome
Tritanglas unzerbrechlich
Wall model
85
129.5
90
1
Show compressed display (3 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Bodenschatz
- Nia Soap Dispenser Savonnet
Shorttext
Sanitary accessories
Latest change
07.01.2026 13:04:17
Unit
Keywords
Product series
Sanitary
soap dispenser
Classifications
By BIM categories
BIM_BATH_ACCESSORIES Bath accessories
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
OmniClass 2006
23-40_20_21_34 23-40 20 21 34 Soap Holders, Dispensers
OmniClass
23-31 25 29 13 23-31 25 29 13 - Hand Soap Dispensers
Revit
RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based
Uniclass2015
40_20_76_82 40 20 76 82 - Soap dishes