2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MMSW20

Expand Table
EN
1/5
Material
MAT
Hardness
HARDNESS
Code
CODE
M [mm]
Infotext
INFOTEXT
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
SCM435
34-43HRC
MMSW
3.0
Dimensions
SCM435
34-43HRC
MMSW
4.0
Dimensions
SCM435
34-43HRC
MMSW
5.0
Dimensions
SCM435
34-43HRC
MMSW
6.0
Dimensions
SCM435
34-43HRC
MMSW
8.0
Dimensions
SCM435
34-43HRC
MMSW
10.0
Dimensions
S45C
34-43HRC
MMSW
12.0
Dimensions
S45C
34-43HRC
MMSW
14.0
Dimensions
S45C
34-43HRC
MMSW
16.0
Dimensions
S45C
34-43HRC
MMSW
18.0
Dimensions
S45C
34-43HRC
MMSW
20.0
Dimensions
S45C
34-43HRC
MMSW
22.0
Dimensions
S45C
34-43HRC
MMSW
24.0
Dimensions
S45C
34-43HRC
MMSW
25.0
Dimensions
S45C
34-43HRC
MMSW
26.0
Dimensions
S45C
34-43HRC
MMSW
27.0
Dimensions
S45C
34-43HRC
MMSW
28.0
Dimensions
S45C
34-43HRC
MMSW
30.0
Dimensions
S45C
34-43HRC
MMSW
33.0
Dimensions
Show compressed display (25 products)
ShorttextSCREW PLUGS
Latest change29.07.2024 08:05:00
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties