Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Sugatsune
Industrial Component Hardware
CATCHES, LATCHES AND FASTENERS
MAGNETIC CATCHES
MC-JM45WT - SEALED MAGNETIC CATCH
Sugatsune
...
CATCHES, LATCHES AND FASTENERS
MAGNETIC CATCHES
MC-JM45WT - SEALED MAGNETIC CATCH
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SUGATSUNE 140-029-240 MC-JM45BL
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Type
TYPE
Mounting Direction
MOUNTINGDIRECTION
Magnetic Force N
MAGNETICFORCEN
Magnetic Force kgf
MAGNETICFORCEKGF
Length L
LENGTHL
Width W
WIDTHW
Height H
HEIGHTH
Environment
ENVIRONMENT
Colour
COLOUR
Body Colour
BODYCOLOUR
Body Material
BODYMATERIAL
Weight
WEIGHT [g]
DIGITALBOOK
1
2
140-029-240
MC-JM45BL
4510932162302
Standard
Horizontal (surface mount)
29.4
3
45
5.6
17
Anti-corrosion|Clean Room
White/Ivory
Black
Polypropylene (PP)
8.5
Link
140-050-154
MC-JM45WT
4510932017084
Standard
Horizontal (surface mount)
29.4
3
45
5.6
17
Anti-corrosion|Clean Room
Black
White
Polypropylene (PP)
8.5
Link
Show compressed display (2 products)
Part information
Similar parts
Request for quote (RFQ)
Sugatsune
- MC-JM45WT
Shorttext
SEALED MAGNETIC CATCH
Latest change
20.10.2025 13:42:57
Unit
Keywords
CATCHES
Component
FASTENERS
Hardware
Industrial
LATCHES
MAGNETIC CATCHES
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties