2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 140-050-151 MC-JM63G-50

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Type
TYPE
Mounting Direction
MOUNTINGDIRECTION
Magnetic Force N
MAGNETICFORCEN
Magnetic Force kgf
MAGNETICFORCEKGF
Length L
LENGTHL
Width W
WIDTHW
Height H
HEIGHTH
Colour
COLOUR
Body Colour
BODYCOLOUR
Body Material
BODYMATERIAL
DIGITALBOOK
1
2
3
140-050-151
MC-JM63G-50
4510932017190
Standard
Vertical and Horizontal
49
5
63
19
14
White/Ivory
Grey
POM
Link
140-050-152
MC-JM63G-30
4510932017183
Standard
Vertical and Horizontal
29.4
3
63
19
14
White/Ivory
Grey
POM
Link
140-050-153
MC-JM63G-15
4510932017176
Standard
Vertical and Horizontal
14.7
1.5
63
19
14
Black
Grey
POM
Link
Show compressed display (3 products)
ShorttextSEALED MAGNETIC CATCH
Latest change20.10.2025 13:48:21
Unit

Classifications

CNS

CNSERPBASE Object Properties