2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 140-024-597 MC-JMS45WT

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Type
TYPE
Mounting Direction
MOUNTINGDIRECTION
Magnetic Force N
MAGNETICFORCEN
Magnetic Force kgf
MAGNETICFORCEKGF
Length L
LENGTHL
Width W
WIDTHW
Height H
HEIGHTH
Environment
ENVIRONMENT
Colour
COLOUR
Body Material
BODYMATERIAL
Body Finish
BODYFINISH
Weight
WEIGHT [g]
DIGITALBOOK
1
140-024-597
MC-JMS45WT
4510932057769
Standard
Vertical (surface mount)
29.4
3
45
27
19
Anti-corrosion
White/Ivory
Stainless Steel (SUS304)
Mirror
26
Link
Show compressed display (1 product)
ShorttextSEALED MAGNETIC CATCH
Latest change20.10.2025 13:42:25
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties