2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

5450A

Expand Table
EN
1/5
Part No.
PN
Material
MAT
A
A [Inch]
B
B [Inch]
C
C [Inch]
D
D [Inch]
E
E [Inch]
F
F [Inch]
G
G [Inch]
H
H [Inch]
1
5450A
Galvanized
15
9
3
2 3/8
28
32 3/8
29
7
Show compressed display (1 configurable product)
ShorttextSelf-Maintaining Auxiliary Drain
Latest change05.09.2024 07:50:00
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type Code5450A