2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3RW40462BB14

Expand Table
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
1
Soft starter S3, 80 A, 45 kW/400 V, 40 degrees, 480-200 V AC, 110-230 V AC/DC
SIRIUS soft starter S3 80 A, 45 kW/400 V, 40 °C 200-480 V AC, 110-230 V AC/DC spring-type terminals Soft starter SIRIUS 3RW40 for standard applications for the soft starting and ramp-down of three-phase asynchronous motors.Soft starting, reduction of current peaks, prevention of supply voltage fluctuations during startup, reduction of load on the power supply network, reduction of mechanical load in the drive, considerable saving of space and wiring compared to star-delta (wye-delta) starters and frequency converters, maintenance-free switching and extremely easy handling. The integrated bypass allows a very compact construction and ensures low heat dissipation in the control cabinet. Intelligent monitoring functions protect the soft starter against overheating and the motor against overload. In addition, you can limit the current during startup to a settable maximum value. With the integrated remote reset, you can quickly and easily clear faults from a remote location. Worldwide approvals (e.g. IEC and UL/CSA), also for applications in hazardous areas (ATEX or IEC Ex).The 3RW soft starters are available for supply systems up to 690 V in a wide performance range with different control supply voltages and all with both screw and spring-loaded terminals. For the 3RW30/40 there are additional versions with 24 V control supply voltage. Some of the 3RW40 up to size S3, and all 3RW44 units also offer thermistor motor protection.With the optional link module, the soft starters can be attached to the circuit breakers, even for the versions with spring-loaded terminals. The optional fan permits an even more compact design in the control cabinet.Simple, efficient and always up to date - SIRIUS modular system.
887621829636
3RW4046-2BB14
3RW40462BB14
Siemens AG
3RW40 S3 80A 480V 110-230V spring
Show compressed display (1 product)
Order number3RW40462BB14
ShorttextSemiconductor motor controller or soft starter
Latest change19.09.2023 08:22:24
Unit

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-09-07 Semiconductor motor controller or soft starter

ECLASS 13.0

27-37-09-07 Semiconductor motor controller or soft starter

ECLASS 11.0

27-37-09-07 Semiconductor motor controller or soft starter

ECLASS 10.1

27-37-09-07 Semiconductor motor controller or soft starter

ECLASS 9.1

27-37-09-07 Semiconductor motor controller or soft starter
YesYes
AC/DCAC/DC

ETIM 10.0

EC000640 Soft starter

ETIM 9.0

EC000640 Soft starter

ETIM 8.0

EC000640 Soft starter

ETIM 7.0

EC000640 Soft starter