2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6227-inteinteVVV-Anschluss gerade G3/8Anschluss gerade G3/8Anschluss gerade G3/8-10

Expand Table
EN
1/5
Preview Image
PREVIEWPERLINE
Orifice size
DN [mm]
Number of valve ports
ANZP [mm]
Mounting module left
LTAL
Mounting module right
LTAR [mm]
version valve place 1
V1
version valve place 2
V2
version valve place 3
V3
version valve place 4
V4
Lower connection 1
F1
Lower connection 2
F2
Lower connection 3
F3
Lower connection 4
F4 [mm]
1
2
3
4
5
10.000
2
intern fuer 6227
intern fuer 6227
Ventilset
Ventilset
-
-
Anschluss gerade G3/8
Anschluss gerade G3/8
-
-
10.000
3
intern fuer 6227
intern fuer 6227
Ventilset
Ventilset
Ventilset
-
Anschluss gerade G3/8
Anschluss gerade G3/8
Anschluss gerade G3/8
-
10.000
4
intern fuer 6227
intern fuer 6227
Ventilset
Ventilset
Ventilset
Ventilset
Anschluss gerade G3/8
Anschluss gerade G3/8
Anschluss gerade G3/8
Anschluss gerade G3/8
13.000
2
intern fuer 6227
intern fuer 6227
Ventilset
Ventilset
-
-
Anschluss gerade G3/8
Anschluss gerade G3/8
-
-
13.000
3
intern fuer 6227
intern fuer 6227
Ventilset
Ventilset
Ventilset
-
Anschluss gerade G3/8
Anschluss gerade G3/8
Anschluss gerade G3/8
-
Show compressed display (5 configurable products)
ShorttextServo assisted 2/2 way Modular Water Valve System
Latest change06.10.2025 12:24:38
Unit

Classifications

By Categories

Automation Automation
Plant_Design Plant Design
Compressed_Air_Technology Compressed Air Technology
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pneumatics Pneumatics
Sensors Sensors
Actuating_Elements Actuating Elements
Metering_Technology Metering Technology
Fitting Fitting
Conveyor_Technology Conveyor Technology
Medical_Technology Medical Technology
Measurement Measurement
Mixing_Technique Mixing Technique
Optoelectronics Optoelectronics
Pipe_Fitting Pipe Fitting
Switch_Cabinet Switch Cabinet
Vacuum_Technology Vacuum Technology
Process_Engineering Process Engineering